Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INMIPI I3C (and the publicly available MIPI I3C basic) provides a scalable, medium-speed utility and control bus for connecting peripherals to an application processor. Its design incorporates key attributes from both I²C-bus and serial peripheral interfaces to provide a unified, high-performance, low-power interface solution that delivers a flexible upgrade path for I²C-bus and SPI implementers.
Data rate (SDR) throughput of up to 12.5 Mbit/s, in-band interrupt (IBI), dynamic address assignment and I²C backward compatibility are a few of our standout features.
Offers a dual bidirectional I3C bus 1:2 and 2:1 switch and voltage level translator that can be used for both open-drain as well as push-pull applications.
Connects an upstream I²C-bus to any combination of downstream I²C buses.
P3T1035xUK is an I3C/I²C temperature-to-digital converter with ±0.5 °C accuracy from -40 °C to +125 °C range in WLCSP4.
P3T1084UK is a ±0.4°C accurate Temperature-to-Digital converter supporting I3C as well as I²C interface in a tiny WLCSP package.
P3T1085UK is a ±0.5°C accurate Temperature-to-Digital converter supporting I3C as well as I²C interface in a tiny WLCSP package.
P3T1750DP is a ±1 °C accurate Temperature-to-Digital converter supporting I3C as well as I²C interface in TSSOP package.
P3T1755DP is a ±0.5°C accurate Temperature-to-Digital converter supporting I3C as well as I²C interface in TSSOP package.
P3T2030xUK is a ±2 °C temperature-to-digital converter with I3C interface in a 4-bump WLCSP rated from -40 °C to +125 °C.
P3A1604 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation.
P3A9606JK is a 2-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation for traditional open drain I²C-bus/SMBus applications.
Enjoy the flexibility to use for both open-drain and push-pull applications, allowing for I3C bus and other applications like I²C-bus, SMBus and SPI protocols in a DHVQFN14 package.
I²C-bus targets can coexist with I3C controllers operating at 12.5 MHz, enabling the migration of existing I²C-bus designs to the I3C specification.
This class will discuss the new features and benefits of the I3C bus and present distinct contrasts between the I²C and I3C specifications.
Learn more about the P3S0200GM I3C Switch for servers, workstations and notebooks with limited I3C I/Os.
Selector guide of interface components for all your design needs.
Read the selector guideOur robust portfolio of automotive-compliant products includes over 700 devices and solutions that enable breakthrough automotive designs.
Read the fact sheetDiscover other solutions that we offer for your designs.
Read the brochureA commonly needed bundle of I3C features for developers and other standards organizations.
Learn moreSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
I3C Interface Devices
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.