PCA9570 | NXP Semiconductors

Remote 4-Bit General Purpose Outputs for 1 MHz I²C-Bus

Block Diagram

PCA9570

PCA9570 Block Diagram

Features

Key Features

  • 1 MHz I²C-bus interface with 6 mA SDA sink capability for lightly loaded buses (<100 pF) and improved power consumption
  • Compliant with the I²C-bus Fast and Standard modes
  • 1.1 V to 3.6 V operation
  • Latched outputs with a sink/source capability of 4 mA at 3.3 V
  • Readable device ID (manufacturer, device type, and revision)
  • Software Reset
  • Power-On Reset
  • Low standby current
  • -40 °C to +85 °C operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA
  • Packages offered: TSSOP8, XQFN8 (0.4 mm lead pitch), XQFN8 (0.5 mm lead pitch)

Buy/Parametrics










































































































N true 0 PSPPCA9570en 4 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 Packing Information Packing Information t935 1 en_US en_US en Data Sheet Data Sheet 1 1 5.0 English 1442060519448712253227 PSP 1.8 MB None None documents None 1442060519448712253227 /docs/en/data-sheet/PCA9570.pdf 1767466 /docs/en/data-sheet/PCA9570.pdf PCA9570 documents N N 2017-11-23 Remote 4-bit general purpose outputs for 1 MHz I2C-bus /docs/en/data-sheet/PCA9570.pdf /docs/en/data-sheet/PCA9570.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Nov 16, 2017 980000996212993340 Data Sheet Y N Remote 4-bit general purpose outputs for 1 MHz I2C-bus Package Information Package Information 2 2 1.4 English 1455079478538727563146 PSP 207.5 KB None None documents None 1455079478538727563146 /docs/en/package-information/SOT902-2.pdf 207508 /docs/en/package-information/SOT902-2.pdf SOT902-2 documents N N 2016-10-08 plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body /docs/en/package-information/SOT902-2.pdf /docs/en/package-information/SOT902-2.pdf Package Information N 302435339416912908 2024-03-12 pdf N en Feb 6, 2017 302435339416912908 Package Information Y N plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body PDF 3 1.0 English 1455078853160713257047 PSP 185.6 KB None None documents None 1455078853160713257047 /docs/en/package-information/SOT1309-1.pdf 185611 /docs/en/package-information/SOT1309-1.pdf SOT1309-1 documents N N 2016-02-12 plastic, extremely thin quad flat package; no leads /docs/en/package-information/SOT1309-1.pdf /docs/en/package-information/SOT1309-1.pdf Package Information N 302435339416912908 2023-10-17 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic, extremely thin quad flat package; no leads Packing Information Packing Information 1 4 1.0 English 1442131318517721071606 PSP 205.4 KB None None documents None 1442131318517721071606 /docs/en/packing/SOT902-2_125.pdf 205409 /docs/en/packing/SOT902-2_125.pdf SOT902-2_125 documents N N 2013-05-02 XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 /docs/en/packing/SOT902-2_125.pdf /docs/en/packing/SOT902-2_125.pdf Packing Information N 145666923842250347 2024-03-13 pdf N en May 2, 2013 145666923842250347 Packing Information Y N XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 false 0 PCA9570 downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/PCA9570.pdf 2017-11-23 1442060519448712253227 PSP 1 Nov 16, 2017 Data Sheet None /docs/en/data-sheet/PCA9570.pdf English documents 1767466 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/PCA9570.pdf Remote 4-bit general purpose outputs for 1 MHz I2C-bus /docs/en/data-sheet/PCA9570.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.0 N N Remote 4-bit general purpose outputs for 1 MHz I2C-bus 1.8 MB PCA9570 N 1442060519448712253227 Package Information 2 /docs/en/package-information/SOT902-2.pdf 2016-10-08 1455079478538727563146 PSP 2 Feb 6, 2017 Package Information PDF None /docs/en/package-information/SOT902-2.pdf English documents 207508 None 302435339416912908 2024-03-12 N /docs/en/package-information/SOT902-2.pdf plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body /docs/en/package-information/SOT902-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.4 N N plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body 207.5 KB SOT902-2 N 1455079478538727563146 /docs/en/package-information/SOT1309-1.pdf 2016-02-12 1455078853160713257047 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1309-1.pdf English documents 185611 None 302435339416912908 2023-10-17 N /docs/en/package-information/SOT1309-1.pdf plastic, extremely thin quad flat package; no leads /docs/en/package-information/SOT1309-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic, extremely thin quad flat package; no leads 185.6 KB SOT1309-1 N 1455078853160713257047 Packing Information 1 /docs/en/packing/SOT902-2_125.pdf 2013-05-02 1442131318517721071606 PSP 4 May 2, 2013 Packing Information None /docs/en/packing/SOT902-2_125.pdf English documents 205409 None 145666923842250347 2024-03-13 N /docs/en/packing/SOT902-2_125.pdf XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 /docs/en/packing/SOT902-2_125.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 205.4 KB SOT902-2_125 N 1442131318517721071606 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Data Sheet (1)
Package Information (2)
Packing Information (1)

Design Files

Quick reference to our design files types.

1 design file

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history