OMPCA9959LEDEV | PCA9959 Development Tool | NXP Semiconductors

PCA9959 LED Driver Evaluation Board

Roll over image to zoom in

Supported Devices

Power Management

LED Drivers

Features

Gradation control

  • Support up to four groups of LED gradation control
  • Each LED channel assigned to one of four groups
  • For each group, PCA9959 supports 64-grid brightness control
  • Each LED output has its own 6-bit resolution (64 steps) preset current configuration, with an absolution accuracy of ± 8%

Power

  • Supply voltage: 2.7 V to 5.5 V
  • Low standby current (170 µA)

LED current

  • 63 mA / 5.5 V output drive per channel
  • Output current accuracy:
    ±5% channel to channel
    ±7% chip to chip
  • Output current adjusts through resistor at REXT pin

Interface

  • 10 MHz SPI interface
  • Output enable (/OE) pin

Buy Options

OMPCA9959LEDEV-Image

Click to expand

  • OMPCA9959LEDEV
    Active

  • PCA9959 LED Driver Evaluation Board.

  • $522.50 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.