SOT618-11: HVQFN40 | NXP Semiconductors

SOT618-11: HVQFN40


Overview

HVQFN40, plastic, thermal enhanced very thin quad flat package; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 6 x 6 x 0.9 40 plastic
Manufacture Code Reference Codes Issue Date
98ASA10655D MO-220 VJJD-2(JEDEC 2016-11-03