SOT1032-1: HVQFN108U | NXP Semiconductors

SOT1032-1: HVQFN108U


Overview

plastic thermal enhanced very thin quad flat package; no leads; 108 terminals; UTLP based; body 8 x 8 x 0.9 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN108U surface mount quad HVQFN 108 plastic
Manufacture Code Reference Codes Issue Date
SOT1032 2008-10-17