SOT2114-2: HVQFN68 | NXP Semiconductors

SOT2114-2: HVQFN68


Overview

HVQFN68, thermal enhanced very thin quad flat package, no leads, 68 terminals, 0.4 mm pitch, 8 mm x 8 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN68 surface mount quad HVQFN 8 x 8 x 0.85 68 plastic
Manufacture Code Reference Codes Issue Date
98ASA01671D 2020-07-06