SOT804-4: HVQFN64 | NXP Semiconductors

SOT804-4: HVQFN64


Overview

plastic thermal enhanced very thin quad flat package; no leads; 64 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN64 surface mount quad HVQFN 9 x 9 x 0.85 64 plastic
Manufacture Code Reference Codes Issue Date
98ASA01102D 2010-05-27
Part Description Quick access
NFC Cortex-M0 microcontroller with 160 kB Flash
Single cable demodulator with Out-Of Band receiver
Dual cable demodulator with Out-Of Band receiver
NFC Cortex-M0 microcontroller with 160 kB Flash, ISO/IEC 7816-3&4 UART and contact interface
NFC Cortex-M0 microcontroller with 160 kB Flash, ISO/IEC 7816-3&4 UART and contact interface
High Performance NFC controller, supporting all NFC Forum modes, with Integrated Firmware and NCI interface