RF112L0H Transceiver | NXP Semiconductors

RF112L0H Transceiver

Block Diagram

RF112L0H Transceiver

RF112L0H Transceiver - Block Diagram

Features

  • RF Configuration
    • Support for 2.4GHz (2.4-2.5GHz) and 5GHz (4.9-6GHz) ISM bands
    • 20, 40, 80MHz channel bandwidth, ISM spectral mask compliant
    • 1T 2R MIMO – higher Tx/Rx counts with multi-device operation
    • Direct conversion transceiver
    • Additional dual band observation receiver and dedicated high-band receiver
    • Integrated second LO for use in I/Q calibration
  • Baseband Interface
    • Baseband analog I/Q interface
    • I2C interface for configuration and control
    • Easy configuration and programming
  • Additional features
    • Integrated clock synthesizer
    • Integrated fast AGC interface with proprietary LVDS signaling (LLCP)
    • Integrated RSSI detectors

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.