Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Video Player is loading.
Current Time 0:00
/
Duration 1:57
Loaded: 0.00%
0:00
Stream Type LIVE
Remaining Time -1:57
1x
2x
1.75x
1.5x
1.25x
1x, selected
0.75x
0.5x
Chapters
descriptions off, selected
captions settings, opens captions settings dialog
captions off, selected
en (Main), selected
720p720pHD
540p540p
AutoA, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Please check the new online NFC Antenna Tool
for tag and reader devices.
The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high
performance and low power consumption. It has a simple instruction set and memory addressing along with a reduced code
size compared to existing architectures. PN7462 family offers an all-in-one-solution, with features such as NFC,
supporting all NFC Forum modes, microcontroller, optional contact smart card reader, and software in a single chip. It
operates at CPU frequencies of up to 20 MHz.
Class A, B, and C cards can work on 1.8 V, 3 V, and 5 V supply
Specific ISO UART, variable baud rate through frequency or division ratio programming, error management at character level for T = 0, and extra guard time register
DC-to-DC converter for class A support starting at 3 V, and class B support starting at 2.7 V
Thermal and short-circuit protection on contact cards
Automatic activation and deactivation sequence, initiated by software or by hardware in case of short-circuiting, card removal, overheating, and VDD or VDD drop-out
Enhanced ESD protection (< 12 kV)
ISO/IEC 7816 compliant
Compliance with EMV contact protocol specification
Clock generation up to 13.56 MHz
Synchronous card support
Possibility to extend the number of contact interfaces, with the addition of slot extenders such as TDA8026
Integrated ISO/IEC 7816-3&4 UART interface
The PN7462 family offers the possibility to extend the number of contact interfaces available. It uses an I/O auxiliary interface to connect a slot extension (TDA8035 - 1 slot, TDA8020 - 2 slots, and TDA8026 - 5 slots)
Class A (5 V), class B (3 V), and class C (1.8 V) smart card supply
Protection of smart card
Three protected half-duplex bidirectional buffered I/O lines (C4, C7, and C8)
Compliant with ISO/IEC 7816 and EMVCo standards
Integrated contactless interface frontend
High RF output power frontend IC for transfer speed up to 848 kbit/s
NFC IP1 and NFC IP2 support
Full NFC Forum tag support (type 1, type 2, type 3, type 4A, type 4B and type 5)
P2P active and passive, target and initiator
Card emulation ISO14443 type A
ISO/IEC 14443 type A and type B
MIFARE products using Crypto1
ISO/IEC 15693, and ISO/IEC 18000-3 mode 3
Low-power card detection
Dynamic Power Control (DPC)
Adaptive Wave Control (AWC)
Adaptive Range Control (ARC)
Compliance with EMV contactless protocol specification
Gaming, Home banking, Industrial, NFC applications, Physical access control, Smart City
160
Arm Cortex-M0
NFC reader/writer, P2P, card emulation
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092
Arm Cortex-M0
I2C, SPI, UART, USB
ISO7816, I²C, SPI, UART
CCID, Register level command - response
1.65 to 3.6
2.3 - 5.5
250
1.38
160
12
-40 to 85
9 x 9 x 0.85
HVQFN64
64
Ntrue0PSPPN7462en20Application NoteApplication Notet7899BrochureBrochuret5181Data SheetData Sheett5201Package InformationPackage Informationt7901User GuideUser Guidet7928en_USen_USenData SheetData Sheet114.7EnglishThe PN7462 family is a family of 32-bit Arm Cortex-M0-based NFC microcontrollers offering
high performance and low power consumption. It has a simple instruction set and memory
addressing along with a reduced code size compared to existing architectures.
1484025108379720533845PSP1.3 MBNoneNonedocumentsNone1484025108379720533845/docs/en/data-sheet/PN7462.pdf1261440/docs/en/data-sheet/PN7462.pdfPN7462_FAMdocumentsNN2017-01-09PN7462 family - NFC Cortex-M0 microcontroller/docs/en/data-sheet/PN7462.pdf/docs/en/data-sheet/PN7462.pdfData SheetN9800009962129933402023-10-17pdfNenDec 17, 2021980000996212993340Data SheetYNPN7462 family - NFC Cortex-M0 microcontrollerPDFApplication NoteApplication Note922.0EnglishThis document covers the design process for the XTAL oscillator in NFC Reader circuits.
In this context, design means the selection of the correct XTAL unit and its implementation
into the customer design.
1732830022382730757340PSP18.8 MBNoneNonedocumentsNone1732830022382730757340/docs/en/application-note/AN14518.pdf18758510/docs/en/application-note/AN14518.pdfAN14518documentsNN2024-11-28Crystal Oscillator Design Guide - Application note/docs/en/application-note/AN14518.pdf/docs/en/application-note/AN14518.pdfApplication NoteN6450366214023839892025-03-07pdfNenMar 5, 2025645036621402383989Application NoteYNCrystal Oscillator Design Guide - Application note31.0EnglishThis document provides a detailed guide on how to configure the IFM L1 Test tool for
PN7462 board by using ALPAR protocol. It includes a description of all supported commands.
1652271783464724233585PSP3.9 MBNoneNonedocumentsNone1652271783464724233585/docs/en/application-note/AN13602.pdf3936208/docs/en/application-note/AN13602.pdfAN13602documentsNN2022-05-11IFM L1 test tool for PN7462/docs/en/application-note/AN13602.pdf/docs/en/application-note/AN13602.pdfApplication NoteN6450366214023839892022-12-07pdfNenMay 3, 2022645036621402383989Application NoteYNIFM L1 test tool for PN74624PN7412AUHN1.0EnglishThis document describes the path to migrate from an end of life TDA80xx to aTDA80xx
or PN7412 from the active portfolio.
1584538381459724085973PSP468.3 KBNoneNonedocumentsNone1584538381459724085973/docs/en/application-note/AN12792.pdf468344/docs/en/application-note/AN12792.pdfAN12792documentsNN2020-03-18End of life TDA80xx migration path to active portfolio/docs/en/application-note/AN12792.pdf/docs/en/application-note/AN12792.pdfApplication NoteN6450366214023839892022-12-07pdfNenMar 18, 2020645036621402383989Application NoteYNEnd of life TDA80xx migration path to active portfolio51.1English1459363743564717082132PSP3.8 MBNoneNonedocumentsNone1459363743564717082132/docs/en/application-note/AN11706.pdf3812910/docs/en/application-note/AN11706.pdfAN11706documentsN2016-03-29PN7462 family Antenna design guide/docs/en/application-note/AN11706.pdf/docs/en/application-note/AN11706.pdfApplication NoteN6450366214023839892022-12-07pdfenFeb 12, 2018645036621402383989Application NoteNPN7462 family Antenna design guide61.1English1459363742894715617861PSP421.3 KBNoneNonedocumentsNone1459363742894715617861/docs/en/application-note/AN11738.pdf421269/docs/en/application-note/AN11738.pdfAN11738documentsN2016-10-08PN7462AU - Contact Smart Card application/docs/en/application-note/AN11738.pdf/docs/en/application-note/AN11738.pdfApplication NoteN6450366214023839892022-12-07pdfenFeb 13, 2017645036621402383989Application NoteNPN7462AU - Contact Smart Card applicationPDF71.4English1448557684048741087570PSP2.0 MBNoneNonedocumentsNone1448557684048741087570/docs/en/application-note/AN11742.pdf2036278/docs/en/application-note/AN11742.pdfAN11742documentsN2016-10-08Dynamic Power Control/docs/en/application-note/AN11742.pdf/docs/en/application-note/AN11742.pdfApplication NoteN6450366214023839892022-12-07pdfenDec 3, 2016645036621402383989Application NoteNDynamic Power ControlPDF81.1English1459363742283723523779PSP119.1 KBNoneNonedocumentsNone1459363742283723523779/docs/en/application-note/AN11784.pdf119129/docs/en/application-note/AN11784.pdfAN11784documentsN2016-09-15PN7462AU How to integrate RTOS/docs/en/application-note/AN11784.pdf/docs/en/application-note/AN11784.pdfApplication NoteN6450366214023839892022-12-07pdfenSep 15, 2016645036621402383989Application NoteNPN7462AU How to integrate RTOS91.0English1470372127735714359053PSP333.9 KBNoneNonedocumentsNone1470372127735714359053/docs/en/application-note/AN11868.zip333880/docs/en/application-note/AN11868.zipAN11868_1documentsNN2016-08-04PN74xxxx and PN73xxxx - Integration with SWD baseddownloaders/docs/en/application-note/AN11868.zip/docs/en/application-note/AN11868.zipApplication NoteN6450366214023839892022-12-07zipNenAug 4, 2016645036621402383989Application NoteYNPN74xxxx and PN73xxxx - Integration with SWD baseddownloaders101.0English1459363744238734363973PSP202.1 KBNoneNonedocumentsNone1459363744238734363973/docs/en/application-note/AN11785.pdf202148/docs/en/application-note/AN11785.pdfAN11785documentsN2016-03-29PN7462AU LPCD and Standby mode/docs/en/application-note/AN11785.pdf/docs/en/application-note/AN11785.pdfApplication NoteN6450366214023839892022-12-07pdfenMar 29, 2015645036621402383989Application NoteNPN7462AU LPCD and Standby modeUser GuideUser Guide8111.1EnglishOM27642 Smart Lock Kit1479916004125701767066PSP3.0 MBNoneNonedocumentsNone1479916004125701767066/docs/en/user-guide/UM11038.pdf3016620/docs/en/user-guide/UM11038.pdfUM11038documentsNN2016-11-23OM27642 Smart Lock Kit/docs/en/user-guide/UM11038.pdf/docs/en/user-guide/UM11038.pdfUser GuideN1323395378371986602022-12-07pdfNenOct 11, 2018132339537837198660User GuideYNOM27642 Smart Lock Kit121.1English1459363735669704697509PSP1.6 MBNoneNonedocumentsNone1459363735669704697509/docs/en/user-guide/UM10915.pdf1633767/docs/en/user-guide/UM10915.pdfUM10915documentsNN2016-03-29PN7462AU PC CCID Reader User Manual/docs/en/user-guide/UM10915.pdf/docs/en/user-guide/UM10915.pdfUser GuideN1323395378371986602023-06-19pdfNenMay 14, 2018132339537837198660User GuideYNPN7462AU PC CCID Reader User Manual131.4English1459732436307716799609PSP6.9 MBNoneNonedocumentsNone1459732436307716799609/docs/en/user-guide/UM10858.pdf6934462/docs/en/user-guide/UM10858.pdfUM10858documentsNN2017-09-13PN7462 family HW user manual/docs/en/user-guide/UM10858.pdf/docs/en/user-guide/UM10858.pdfUser GuideN1323395378371986602022-12-07pdfNenMay 14, 2018132339537837198660User GuideYNPN7462 family HW user manual141.6English1459732436860708760002PSP7.6 MBNoneNonedocumentsNone1459732436860708760002/docs/en/user-guide/UM10883.pdf7631862/docs/en/user-guide/UM10883.pdfUM10883documentsNN2016-10-08PN7462 family Quick Start Guide - Development Kit/docs/en/user-guide/UM10883.pdf/docs/en/user-guide/UM10883.pdfUser GuideN1323395378371986602022-12-07pdfNenMay 14, 2018132339537837198660User GuideYNPN7462 family Quick Start Guide - Development KitPDF151.5English1459732435739747937974PSP2.3 MBNoneNonedocumentsNone1459732435739747937974/docs/en/user-guide/UM10913.pdf2296253/docs/en/user-guide/UM10913.pdfUM10913documentsNN2016-10-08PN7462 family Software User Manual/docs/en/user-guide/UM10913.pdf/docs/en/user-guide/UM10913.pdfUser GuideN1323395378371986602022-12-07pdfNenMay 14, 2018132339537837198660User GuideYNPN7462 family Software User Manual161.0English1486702051209726069458PSP3.8 MBNoneNonedocumentsNone1486702051209726069458/docs/en/user-guide/UM10948.pdf3800419/docs/en/user-guide/UM10948.pdfUM10948documentsN2017-02-09EEPROM Management of PN746X and PN736X/docs/en/user-guide/UM10948.pdf/docs/en/user-guide/UM10948.pdfUser GuideN1323395378371986602022-12-07pdfenFeb 2, 2017132339537837198660User GuideNEEPROM Management of PN746X and PN736XPDF171.1English1459363734471712377006PSP2.1 MBNoneNonedocumentsNone1459363734471712377006/docs/en/user-guide/UM10951.pdf2124088/docs/en/user-guide/UM10951.pdfUM10951documentsN2017-01-26PN7462 Reference POS Application/docs/en/user-guide/UM10951.pdf/docs/en/user-guide/UM10951.pdfUser GuideN1323395378371986602023-06-19pdfenJan 24, 2017132339537837198660User GuideNPN7462 Reference POS Application181.1English1459363735061727743788PSP837.6 KBNoneNonedocumentsNone1459363735061727743788/docs/en/user-guide/UM10957.pdf837595/docs/en/user-guide/UM10957.pdfUM10957documentsN2016-09-19PN7462AU Door Access User Manual/docs/en/user-guide/UM10957.pdf/docs/en/user-guide/UM10957.pdfUser GuideN1323395378371986602023-06-19pdfenSep 19, 2016132339537837198660User GuideNPN7462AU Door Access User ManualBrochureBrochure1191.1Chinese1460047669986710752599zhPSP2.7 MBNoneNonedocumentsNone1460047669986710752599/docs/zh/brochure/75017709.pdf2730885/docs/zh/brochure/75017709.pdf75017709documentsNN2016-04-20NXP’s NFC controllers PN7462 family with customizable firmware/docs/zh/brochure/75017709.pdf/docs/zh/brochure/75017709.pdfBrochureN7124530038037785522022-12-07zh712453003803778552BrochureNNXP’s NFC controllers PN7462 family with customizable firmware1.2English1460047669986710752599PSP2.7 MBNoneNonedocumentsNone1460047669986710752599/docs/en/brochure/75017709.pdf2730885/docs/en/brochure/75017709.pdf75017709documentsNN2016-04-20NXP’s NFC controllers PN7462 family with customizable firmware/docs/en/brochure/75017709.pdf/docs/en/brochure/75017709.pdfBrochureN7124530038037785522022-12-07pdfNenJul 17, 2018712453003803778552BrochureYNNXP’s NFC controllers PN7462 family with customizable firmwarePackage InformationPackage Information1201.1English1455078661826721615162PSP168.7 KBNoneNonedocumentsNone1455078661826721615162/docs/en/package-information/SOT804-4.pdf168702/docs/en/package-information/SOT804-4.pdfSOT804-4documentsNN2016-04-22plastic thermal enhanced very thin quad flat package; no leads; 64 terminals/docs/en/package-information/SOT804-4.pdf/docs/en/package-information/SOT804-4.pdfPackage InformationN3024353394169129082022-12-07pdfNenApr 22, 2016302435339416912908Package InformationYNplastic thermal enhanced very thin quad flat package; no leads; 64 terminalsfalse0PN7462downloadsentrue1YPSPYYApplication Note9/docs/en/application-note/AN14518.pdf2024-11-281732830022382730757340PSP2Mar 5, 2025Application NoteThis document covers the design process for the XTAL oscillator in NFC Reader circuits.
In this context, design means the selection of the correct XTAL unit and its implementation
into the customer design.
None/docs/en/application-note/AN14518.pdfEnglishdocuments18758510None6450366214023839892025-03-07N/docs/en/application-note/AN14518.pdfCrystal Oscillator Design Guide - Application note/docs/en/application-note/AN14518.pdfdocuments645036621402383989Application NoteNenNoneYpdf2.0NNCrystal Oscillator Design Guide - Application note18.8 MBAN14518N1732830022382730757340/docs/en/application-note/AN13602.pdf2022-05-111652271783464724233585PSP3May 3, 2022Application NoteThis document provides a detailed guide on how to configure the IFM L1 Test tool for
PN7462 board by using ALPAR protocol. It includes a description of all supported commands.
None/docs/en/application-note/AN13602.pdfEnglishdocuments3936208None6450366214023839892022-12-07N/docs/en/application-note/AN13602.pdfIFM L1 test tool for PN7462/docs/en/application-note/AN13602.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.0NNIFM L1 test tool for PN74623.9 MBAN13602N1652271783464724233585/docs/en/application-note/AN12792.pdf2020-03-181584538381459724085973PSP4Mar 18, 2020Application NoteThis document describes the path to migrate from an end of life TDA80xx to aTDA80xx
or PN7412 from the active portfolio.
None/docs/en/application-note/AN12792.pdfEnglishdocuments468344None6450366214023839892022-12-07N/docs/en/application-note/AN12792.pdfEnd of life TDA80xx migration path to active portfolio/docs/en/application-note/AN12792.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.0NNEnd of life TDA80xx migration path to active portfolio468.3 KBPN7412AUHNAN12792N1584538381459724085973/docs/en/application-note/AN11706.pdf2016-03-291459363743564717082132PSP5Feb 12, 2018Application NoteNone/docs/en/application-note/AN11706.pdfEnglishdocuments3812910None6450366214023839892022-12-07/docs/en/application-note/AN11706.pdfPN7462 family Antenna design guide/docs/en/application-note/AN11706.pdfdocuments645036621402383989Application NoteNenNonepdf1.1NPN7462 family Antenna design guide3.8 MBAN11706N1459363743564717082132/docs/en/application-note/AN11738.pdf2016-10-081459363742894715617861PSP6Feb 13, 2017Application NotePDFNone/docs/en/application-note/AN11738.pdfEnglishdocuments421269None6450366214023839892022-12-07/docs/en/application-note/AN11738.pdfPN7462AU - Contact Smart Card application/docs/en/application-note/AN11738.pdfdocuments645036621402383989Application NoteNenNonepdf1.1NPN7462AU - Contact Smart Card application421.3 KBAN11738N1459363742894715617861/docs/en/application-note/AN11742.pdf2016-10-081448557684048741087570PSP7Dec 3, 2016Application NotePDFNone/docs/en/application-note/AN11742.pdfEnglishdocuments2036278None6450366214023839892022-12-07/docs/en/application-note/AN11742.pdfDynamic Power Control/docs/en/application-note/AN11742.pdfdocuments645036621402383989Application NoteNenNonepdf1.4NDynamic Power Control2.0 MBAN11742N1448557684048741087570/docs/en/application-note/AN11784.pdf2016-09-151459363742283723523779PSP8Sep 15, 2016Application NoteNone/docs/en/application-note/AN11784.pdfEnglishdocuments119129None6450366214023839892022-12-07/docs/en/application-note/AN11784.pdfPN7462AU How to integrate RTOS/docs/en/application-note/AN11784.pdfdocuments645036621402383989Application NoteNenNonepdf1.1NPN7462AU How to integrate RTOS119.1 KBAN11784N1459363742283723523779/docs/en/application-note/AN11868.zip2016-08-041470372127735714359053PSP9Aug 4, 2016Application NoteNone/docs/en/application-note/AN11868.zipEnglishdocuments333880None6450366214023839892022-12-07N/docs/en/application-note/AN11868.zipPN74xxxx and PN73xxxx - Integration with SWD baseddownloaders/docs/en/application-note/AN11868.zipdocuments645036621402383989Application NoteNenNoneYzip1.0NNPN74xxxx and PN73xxxx - Integration with SWD baseddownloaders333.9 KBAN11868_1N1470372127735714359053/docs/en/application-note/AN11785.pdf2016-03-291459363744238734363973PSP10Mar 29, 2015Application NoteNone/docs/en/application-note/AN11785.pdfEnglishdocuments202148None6450366214023839892022-12-07/docs/en/application-note/AN11785.pdfPN7462AU LPCD and Standby mode/docs/en/application-note/AN11785.pdfdocuments645036621402383989Application NoteNenNonepdf1.0NPN7462AU LPCD and Standby mode202.1 KBAN11785N1459363744238734363973Brochure1/docs/en/brochure/75017709.pdf2016-04-201460047669986710752599PSP19Jul 17, 2018BrochureNone/docs/en/brochure/75017709.pdfEnglishdocuments2730885None7124530038037785522022-12-07N/docs/en/brochure/75017709.pdfNXP’s NFC controllers PN7462 family with customizable firmware/docs/en/brochure/75017709.pdfdocuments712453003803778552BrochureNenNoneYpdf1.2NNNXP’s NFC controllers PN7462 family with customizable firmware2.7 MB75017709N1460047669986710752599Data Sheet1/docs/en/data-sheet/PN7462.pdf2017-01-091484025108379720533845PSP1Dec 17, 2021Data SheetThe PN7462 family is a family of 32-bit Arm Cortex-M0-based NFC microcontrollers offering
high performance and low power consumption. It has a simple instruction set and memory
addressing along with a reduced code size compared to existing architectures.
PDFNone/docs/en/data-sheet/PN7462.pdfEnglishdocuments1261440None9800009962129933402023-10-17N/docs/en/data-sheet/PN7462.pdfPN7462 family - NFC Cortex-M0 microcontroller/docs/en/data-sheet/PN7462.pdfdocuments980000996212993340Data SheetNenNoneYpdf4.7NNPN7462 family - NFC Cortex-M0 microcontroller1.3 MBPN7462_FAMN1484025108379720533845Package Information1/docs/en/package-information/SOT804-4.pdf2016-04-221455078661826721615162PSP20Apr 22, 2016Package InformationNone/docs/en/package-information/SOT804-4.pdfEnglishdocuments168702None3024353394169129082022-12-07N/docs/en/package-information/SOT804-4.pdfplastic thermal enhanced very thin quad flat package; no leads; 64 terminals/docs/en/package-information/SOT804-4.pdfdocuments302435339416912908Package InformationNenNoneYpdf1.1NNplastic thermal enhanced very thin quad flat package; no leads; 64 terminals168.7 KBSOT804-4N1455078661826721615162User Guide8/docs/en/user-guide/UM11038.pdf2016-11-231479916004125701767066PSP11Oct 11, 2018User GuideOM27642 Smart Lock KitNone/docs/en/user-guide/UM11038.pdfEnglishdocuments3016620None1323395378371986602022-12-07N/docs/en/user-guide/UM11038.pdfOM27642 Smart Lock Kit/docs/en/user-guide/UM11038.pdfdocuments132339537837198660User GuideNenNoneYpdf1.1NNOM27642 Smart Lock Kit3.0 MBUM11038N1479916004125701767066/docs/en/user-guide/UM10915.pdf2016-03-291459363735669704697509PSP12May 14, 2018User GuideNone/docs/en/user-guide/UM10915.pdfEnglishdocuments1633767None1323395378371986602023-06-19N/docs/en/user-guide/UM10915.pdfPN7462AU PC CCID Reader User Manual/docs/en/user-guide/UM10915.pdfdocuments132339537837198660User GuideNenNoneYpdf1.1NNPN7462AU PC CCID Reader User Manual1.6 MBUM10915N1459363735669704697509/docs/en/user-guide/UM10858.pdf2017-09-131459732436307716799609PSP13May 14, 2018User GuideNone/docs/en/user-guide/UM10858.pdfEnglishdocuments6934462None1323395378371986602022-12-07N/docs/en/user-guide/UM10858.pdfPN7462 family HW user manual/docs/en/user-guide/UM10858.pdfdocuments132339537837198660User GuideNenNoneYpdf1.4NNPN7462 family HW user manual6.9 MBUM10858N1459732436307716799609/docs/en/user-guide/UM10883.pdf2016-10-081459732436860708760002PSP14May 14, 2018User GuidePDFNone/docs/en/user-guide/UM10883.pdfEnglishdocuments7631862None1323395378371986602022-12-07N/docs/en/user-guide/UM10883.pdfPN7462 family Quick Start Guide - Development Kit/docs/en/user-guide/UM10883.pdfdocuments132339537837198660User GuideNenNoneYpdf1.6NNPN7462 family Quick Start Guide - Development Kit7.6 MBUM10883N1459732436860708760002/docs/en/user-guide/UM10913.pdf2016-10-081459732435739747937974PSP15May 14, 2018User GuideNone/docs/en/user-guide/UM10913.pdfEnglishdocuments2296253None1323395378371986602022-12-07N/docs/en/user-guide/UM10913.pdfPN7462 family Software User Manual/docs/en/user-guide/UM10913.pdfdocuments132339537837198660User GuideNenNoneYpdf1.5NNPN7462 family Software User Manual2.3 MBUM10913N1459732435739747937974/docs/en/user-guide/UM10948.pdf2017-02-091486702051209726069458PSP16Feb 2, 2017User GuidePDFNone/docs/en/user-guide/UM10948.pdfEnglishdocuments3800419None1323395378371986602022-12-07/docs/en/user-guide/UM10948.pdfEEPROM Management of PN746X and PN736X/docs/en/user-guide/UM10948.pdfdocuments132339537837198660User GuideNenNonepdf1.0NEEPROM Management of PN746X and PN736X3.8 MBUM10948N1486702051209726069458/docs/en/user-guide/UM10951.pdf2017-01-261459363734471712377006PSP17Jan 24, 2017User GuideNone/docs/en/user-guide/UM10951.pdfEnglishdocuments2124088None1323395378371986602023-06-19/docs/en/user-guide/UM10951.pdfPN7462 Reference POS Application/docs/en/user-guide/UM10951.pdfdocuments132339537837198660User GuideNenNonepdf1.1NPN7462 Reference POS Application2.1 MBUM10951N1459363734471712377006/docs/en/user-guide/UM10957.pdf2016-09-191459363735061727743788PSP18Sep 19, 2016User GuideNone/docs/en/user-guide/UM10957.pdfEnglishdocuments837595None1323395378371986602023-06-19/docs/en/user-guide/UM10957.pdfPN7462AU Door Access User Manual/docs/en/user-guide/UM10957.pdfdocuments132339537837198660User GuideNenNonepdf1.1NPN7462AU Door Access User Manual837.6 KBUM10957N1459363735061727743788trueYProducts
The CISC TE support NFC-based WLC that allows small batteries, as they can be charged on a regular basis without any mechanical connector. Furthermore, it allows communic...