PN7412AUHN Product Information|NXP

Features


NFC Cortex-M0 microcontroller with 160 kB Flash, ISO/IEC 7816-3&4 UART and contact interface

Package


HVQFN64: plastic thermal enhanced very thin quad flat package; no leads; 64 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body

Buy Options

Operating Features

ParameterValue
Application Segment
Gaming, Home banking, Industrial, NFC applications, Physical access control, Smart City
Read distance [TYP] (mm)
160
Free Programmable CPU
Arm Cortex-M0
Features
NFC reader/writer, P2P, card emulation
Core Type
Arm Cortex-M0
Host Interface
I2C, SPI, UART, USB
Controller Interface
ISO7816, I²C, SPI, UART
Host interface protocol
CCID, Register level command - response
ParameterValue
Supply Voltage [Min to Max] (V)
1.65 to 3.6
RF driver supply voltage [min-max] (V)
2.3 - 5.5
RF driver current [max](mA)
250
Max output power (W)
1.375
User Non volatile memory size [kB]
160
RAM (kB)
12
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PN7412AUHN/C300E(935368476551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
189.17115339000003
PN7412AUHN/C300Y(935368476518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
189.17115339000003

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PN7412AUHN/C300E
(935368476551)
No
3
3
240
260
PN7412AUHN/C300Y
(935368476518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PN7412AUHN/C300E
(935368476551)
854231
PN7412AUHN/C300Y
(935368476518)
854231

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PN7412AUHN/C300E
(935368476551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
PN7412AUHN/C300Y
(935368476518)

More about PN7462

Please check the new online NFC Antenna Tool for tag and reader devices.

The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high performance and low power consumption. It has a simple instruction set and memory addressing along with a reduced code size compared to existing architectures. PN7462 family offers an all-in-one-solution, with features such as NFC, supporting all NFC Forum modes, microcontroller, optional contact smart card reader, and software in a single chip. It operates at CPU frequencies of up to 20 MHz.

See the main differences between our products in the table below.