Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
VFBGA64: VFBGA64, plastic very thin fine-pitch ball grid array package; 64 balls; 0.5 mm pitch, 4.5 mm x 4.5 mm x 0.80 mm body
12NC: 935361342551
Details
Order
12NC: 935361342518
Details
Quantity
Unit Pricing
1 - 25 | $6.50 |
26 - 99 | $6.00 |
100+ | $5.50 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Application Segment | Gaming, Home banking, Industrial, NFC applications, Physical access control, Smart City |
Read distance [TYP] (mm) | 160 |
Free Programmable CPU | Arm Cortex-M0 |
Features | NFC reader/writer, P2P, card emulation |
Contactless Identification Standard | FeliCa, ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18000-3M3, ISO/IEC 18092 |
Core Type | Arm Cortex-M0 |
Host Interface | I2C, SPI, UART, USB |
Controller Interface | ISO7816, I²C, SPI, UART |
Parameter | Value |
---|---|
Host interface protocol | CCID, Register level command - response |
Supply Voltage [Min to Max] (V) | 1.65 to 3.6 |
RF driver supply voltage [min-max] (V) | 2.3 - 5.5 |
RF driver current [max](mA) | 250 |
Max output power (W) | 1.375 |
User Non volatile memory size [kB] | 160 |
RAM (kB) | 12 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PN7462AUEV/C300E(935361342551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 26.392692034 | |
PN7462AUEV/C300Y(935361342518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 26.392692034 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
PN7462AUEV/C300E (935361342551) | No | e3 | 240 | 260 | |
PN7462AUEV/C300Y (935361342518) | No | e3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PN7462AUEV/C300E (935361342551) | 854231 |
PN7462AUEV/C300Y (935361342518) | 854231 |
Please check the new online NFC Antenna Tool for tag and reader devices.
The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high performance and low power consumption. It has a simple instruction set and memory addressing along with a reduced code size compared to existing architectures. PN7462 family offers an all-in-one-solution, with features such as NFC, supporting all NFC Forum modes, microcontroller, optional contact smart card reader, and software in a single chip. It operates at CPU frequencies of up to 20 MHz.
See the main differences between our products in the table below.