SOT2088-1(SC): HVQFN40 | NXP Semiconductors

SOT2088-1(SC): HVQFN40


Overview

HWQFN, plastic thermal enhanced very thin quad flat package; no leads, wettable flanks, 40 terminals, 0.4 mm pitch, 5.0 mm x 5.0 mm x 0.68 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HWQFN plastic
Manufacture Code Reference Codes Issue Date
98ASA01692D 2023-10-05
Part Description Quick access
NFC Forum-Compliant Front-End IC with Superior RF Performance for Automotive
NFC Forum-Compliant Front-End IC with Superior RF Performance for Automotive