SOT2101-1: HVQFN76 | NXP Semiconductors

SOT2101-1: HVQFN76


Overview

HVQFN76, thermal enhanced very thin quad flat package, no leads, 76 terminals, 0.4 mm pitch, 9 mm x 9 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN76 surface mount quad HVQFN 9 x 9 x 0.85 76 plastic
Manufacture Code Reference Codes Issue Date
MV-A300073-00 2014-03-13
Part Description Quick access