SOT778-1: HVQFN48 | NXP Semiconductors

SOT778-1: HVQFN48


Overview

plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 6 x 6 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 48 plastic
Manufacture Code Reference Codes Issue Date
SOT778 2004-02-10