Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT616-7 | HVQFN24 | surface mount | quad | HVQFN | 4 x 4 x 0.85 | 24 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00462 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MMZ25332B4 | InGaP HBT Linear Amplifier, 1427-2700 MHz, 26.5 dB, 33 dBm | |
MMZ25333B | MMZ25333B InGaP HBT Linear Amplifier, 1500-2700 MHz, 44.2 dB, 31.7 dBm | |
MMZ38333B | InGaP HBT Linear Amplifier, 3400-3800 MHz, 37 dB, 32 dBm. | |
MMZ27333B | InGaP HBT Linear Amplifier, 1500-2700 MHz, 35 dB, 33 dBm |