SOT1113-2: HVQFN44 | NXP Semiconductors

SOT1113-2: HVQFN44


Overview

HVQFN44, plastic, thermal enhanced very thin quad flatpack; no leads; 44 terminals; 0.65 mm pitch; 9 mm x 9 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN44 surface mount quad HVQFN 9 x 9 x 1 44 plastic
Manufacture Code Reference Codes Issue Date
98ARH99034A H-PQFN-N44(JEDEC 2017-06-11