SOT617-1: HVQFN32 | NXP Semiconductors

SOT617-1: HVQFN32


Overview

HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 5 x 5 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
SOT617 MO-220(JEDEC 2002-10-18
Part Description Quick access
5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 64-byte FIFOs and 68 mode uP interfac
5 V, 3.3 V and 2.5 V UART with 16-byte FIFOs
1.8 V single UART, 16 mode or 68 mode parallel bus interface
High-Performance ISO/IEC 14443 A/B Frontend
Dual UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support
Dual UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support
1.8 V single UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA), and XScale VLIO bus interface
Low voltage supply smart card interface
Noise reduction class-D headphone driver amplifer
5 V, 2.2 V and 2.5 V dual UART, 5 Mbit/s (max.), with 64-byte FIFOs
MIFARE®/NTAG Frontend
5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 16-byte FIFOs
2.5 V to 3.3 V UART, 16 mode or 68 mode parallel bus interface
5 V, 3.3 V and 2.5 V UART with 32-byte FIFOs and infrared (IrDA) encoder/decoder
NTAG, NTAG5, ICODE, DESFire, MIFARE Frontend
NTAG® 5 and ICODE® Frontend
50 MHz to 250 MHz high linearity Si variable gain amplifier; 24 dB gain range
50 MHz to 500 MHz high linearity Si variable gain amplifier; 28 dB gain range
1.8 V dual UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA) and 16 mode or 68 mode bus interface
1.8 V single UART, 20 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA), and XScale VLIO bus interface
TDA18291HN
Stereo audio coder-decoder for MD, CD and MP3
5 V, 3.3 V and 2.5 V UART with 64-byte FIFOs
5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.) with 32-byte FIFOs and infrared (IrDA) encoder/decoder
High-Performance Multi-protocol Frontend
TDA6509AHN