5 V, 3.3 V and 2.5 V UART with 16-Byte FIFOs | NXP Semiconductors

5 V, 3.3 V and 2.5 V UART with 16-Byte FIFOs

Product Details

Features

Key Features

  • 5 V, 3.3 V and 2.5 V operation
  • Industrial temperature range
  • After reset, all registers are identical to the typical 16C450 register set
  • Capable of running with all existing generic 16C450 software
  • Pin compatibility with the industry-standard ST16C450/550, TL16C450/550, PC16C450/550
  • Up to 3 Mbit/s transmit/receive operation at 5 V, 2 Mbit/s at 3.3 V and 1 Mbit/s at 2.5 V
  • 5 V tolerant on input only pins
  • 16 byte transmit FIFO
  • 16 byte receive FIFO with error flags
  • Programmable auto-RTS and auto-CTS
  • In auto-CTS mode, CTS controls transmitter
  • In auto-RTS mode, RX FIFO contents and threshold control RTS
  • Automatic hardware flow control
  • Software selectable baud rate generator
  • Four selectable receive FIFO interrupt trigger levels
  • Standard modem interface
  • Standard asynchronous error and framing bits (start, stop and parity overrun break)
  • Independent receiver clock input
  • Transmit, receive, line status and data set interrupts independently controlled
  • False start-bit detection
  • Complete status reporting capabilities
  • 3-state output TTL drive capabilities for bidirectional data bus and control bus
  • Line break generation and detection
  • Internal diagnostic capabilities. Loopback controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RI, DCD, DSR, DTR, RTS)

Fully Programmable Character Formatting

  • 5, 6, 7, or 8-bit characters
  • Even, odd, or no-parity formats
  • 1, 1 1/2, or 2-stop bit
  • Baud generation (up to 3 Mbit/s)

Buy/Parametrics

1 result

Include 1 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Number of Channels

Rx/Tx FIFO

Data Flow Control

Operating Temperature (Min-Max) (℃)

Power-down Mode

Supply Voltage [Min to Max] (V)

Active

1K @ US$1.25

HVQFN32

1

16

RTS/CTS

-40 to 85

N

2.5 to 5.5

N true 0 PSPSC16C550Ben 18 Application Note Application Note t789 12 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 2 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 6.0 English 1442065894320734856970 PSP 283.0 KB None None documents None 1442065894320734856970 /docs/en/data-sheet/SC16C550B.pdf 283000 /docs/en/data-sheet/SC16C550B.pdf SC16C550B documents N 2015-09-12 5 V, 3.3 V and 2.5 V UART with 16-byte FIFOs /docs/en/data-sheet/SC16C550B.pdf /docs/en/data-sheet/SC16C550B.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Dec 16, 2014 980000996212993340 Data Sheet Y N 5 V, 3.3 V and 2.5 V UART with 16-byte FIFOs Application Note Application Note 12 2 9.0 English Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. 112GNLnm PSP 9.3 MB None None documents None 112GNLnm /docs/en/application-note/AN1902.pdf 9332633 /docs/en/application-note/AN1902.pdf AN1902 documents N N 2016-10-31 AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf /docs/en/application-note/AN1902.pdf Application Note N 645036621402383989 2023-06-08 pdf N en Mar 30, 2021 645036621402383989 Application Note Y N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 3 1.0 English 1442088989142720341686 PSP 33.6 KB None None documents None 1442088989142720341686 /docs/en/application-note/AN10486.pdf 33605 /docs/en/application-note/AN10486.pdf AN10486 documents N N 2011-06-30 AN10486 /docs/en/application-note/AN10486.pdf /docs/en/application-note/AN10486.pdf Application Note N 645036621402383989 2023-10-17 pdf N en Jun 1, 2006 645036621402383989 Application Note Y N AN10486 4 1.0 English This application note details how baud rates and baud rate tolerance are calculated and determined. 1513102147481709678414 PSP 98.9 KB None None documents None 1513102147481709678414 /docs/en/application-note/AN10386.pdf 98866 /docs/en/application-note/AN10386.pdf AN10386 documents N N 2017-12-12 Baud rate calculation for Philips 16C UARTs /docs/en/application-note/AN10386.pdf /docs/en/application-note/AN10386.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 3, 2005 645036621402383989 Application Note Y N Baud rate calculation for Philips 16C UARTs 5 1.0 English 1442088851880717094494 PSP 84.0 KB None None documents None 1442088851880717094494 /docs/en/application-note/AN10353.pdf 84000 /docs/en/application-note/AN10353.pdf AN10353 documents N 2015-09-12 Application of UART in GPS navigation system /docs/en/application-note/AN10353.pdf /docs/en/application-note/AN10353.pdf Application Note N 645036621402383989 2022-12-07 pdf en Mar 1, 2005 645036621402383989 Application Note Y N Application of UART in GPS navigation system 6 1.0 English 1442087061480694462439 PSP 111.0 KB None None documents None 1442087061480694462439 /docs/en/application-note/AN10339.pdf 111000 /docs/en/application-note/AN10339.pdf AN10339 documents N 2015-09-12 UART serial interface through USB evaluation board /docs/en/application-note/AN10339.pdf /docs/en/application-note/AN10339.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 18, 2005 645036621402383989 Application Note Y N UART serial interface through USB evaluation board 7 2.0 English 1442087943484704329298 PSP 54.0 KB None None documents None 1442087943484704329298 /docs/en/application-note/AN10333.pdf 54000 /docs/en/application-note/AN10333.pdf AN10333 documents N 2015-09-12 SC16CXXXB baud rate deviation tolerance /docs/en/application-note/AN10333.pdf /docs/en/application-note/AN10333.pdf Application Note N 645036621402383989 2022-12-07 pdf en Dec 6, 2004 645036621402383989 Application Note Y N SC16CXXXB baud rate deviation tolerance 8 1.0 English 1442088993252705520551 PSP 100.9 KB None None documents None 1442088993252705520551 /docs/en/application-note/AN10319.pdf 100927 /docs/en/application-note/AN10319.pdf AN10319 documents N N 2016-07-11 AN10319 /docs/en/application-note/AN10319.pdf /docs/en/application-note/AN10319.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 25, 2004 645036621402383989 Application Note Y N AN10319 9 2.0 English 1442087701083730025178 PSP 205.0 KB None None documents None 1442087701083730025178 /docs/en/application-note/AN10307.pdf 205000 /docs/en/application-note/AN10307.pdf AN10307 documents N 2015-09-12 UART to Bluetooth interfacing /docs/en/application-note/AN10307.pdf /docs/en/application-note/AN10307.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 11, 2004 645036621402383989 Application Note Y N UART to Bluetooth interfacing 10 3.0 English 1442089221016718624260 PSP 44.3 KB None None documents None 1442089221016718624260 /docs/en/application-note/AN10219.pdf 44335 /docs/en/application-note/AN10219.pdf AN10219 documents N N 2011-07-04 AN10219 /docs/en/application-note/AN10219.pdf /docs/en/application-note/AN10219.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 11, 2004 645036621402383989 Application Note Y N AN10219 11 2.0 English 1442087317590727157587 PSP 61.2 KB None None documents None 1442087317590727157587 /docs/en/application-note/AN10249.pdf 61246 /docs/en/application-note/AN10249.pdf AN10249 documents N N 2011-07-04 AN10249 /docs/en/application-note/AN10249.pdf /docs/en/application-note/AN10249.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 24, 2004 645036621402383989 Application Note Y N AN10249 12 1.0 English 1442086940739731313793 PSP 269.0 KB None None documents None 1442086940739731313793 /docs/en/application-note/AN10257.pdf 269000 /docs/en/application-note/AN10257.pdf AN10257 documents N 2015-09-12 Differences between Philips SC16C devices and Philips low power SC16CxxxB devices /docs/en/application-note/AN10257.pdf /docs/en/application-note/AN10257.pdf Application Note N 645036621402383989 2022-12-07 pdf en Mar 30, 2004 645036621402383989 Application Note Y N Differences between Philips SC16C devices and Philips low power SC16CxxxB devices 13 3 English This application note shows how a NXP’ 16C UART can be used to implement a simple RS-485 transmitter and receiver node. 1513359160481713291087 PSP 46.0 KB None None documents None 1513359160481713291087 /docs/en/application-note/AN10250.pdf 45960 /docs/en/application-note/AN10250.pdf AN10250 documents N N 2017-12-15 Using a NXP 16C UART to implement a simple RS-485 transmitter and receiver node /docs/en/application-note/AN10250.pdf /docs/en/application-note/AN10250.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 24, 2003 645036621402383989 Application Note Y N Using a NXP 16C UART to implement a simple RS-485 transmitter and receiver node Brochure Brochure 1 14 3 English Brochure Around the Core, Analog, Interface & NFC 1442124551290714867636 PSP 1.5 MB None None documents None 1442124551290714867636 /docs/en/brochure/SIPAAANFCA1UPUBR.pdf 1492693 /docs/en/brochure/SIPAAANFCA1UPUBR.pdf SIPAAANFCA1UPUBR documents N N 2016-07-13 NXP High-speed UARTs and Bridge ICs /docs/en/brochure/SIPAAANFCA1UPUBR.pdf /docs/en/brochure/SIPAAANFCA1UPUBR.pdf Brochure N 712453003803778552 2024-08-22 pdf N en Jul 13, 2022 712453003803778552 Brochure Y N NXP High-speed UARTs and Bridge ICs Package Information Package Information 1 15 1.0 English 1455079251660727184538 PSP 505.8 KB None None documents None 1455079251660727184538 /docs/en/package-information/SOT313-2.pdf 505773 /docs/en/package-information/SOT313-2.pdf SOT313-2 documents N N 2016-02-12 plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf /docs/en/package-information/SOT313-2.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm Packing Information Packing Information 2 16 2.0 English 1442131050934708909982 PSP 210.4 KB None None documents None 1442131050934708909982 /docs/en/packing/SOT617-1_128.pdf 210415 /docs/en/packing/SOT617-1_128.pdf SOT617-1_128 documents N N 2015-04-28 HVQFN32; Reel pack; SMD, 13", Turned Q2/T3 Standard product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 /docs/en/packing/SOT617-1_128.pdf /docs/en/packing/SOT617-1_128.pdf Packing Information N 145666923842250347 2023-10-17 pdf N en Apr 28, 2015 145666923842250347 Packing Information Y N HVQFN32; Reel pack; SMD, 13", Turned Q2/T3 Standard product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 17 1.0 English 1442131586651719396076 PSP 234.0 KB None None documents None 1442131586651719396076 /docs/en/packing/SOT313-2_128.pdf 234000 /docs/en/packing/SOT313-2_128.pdf SOT313-2_128 documents N 2015-09-13 LQFP48; Reel pack; SMD, 13", Turned
Q2/T3 Standard product orientation
Orderable part number ending ,128 or HP
Ordering code (12NC) ending 128 /docs/en/packing/SOT313-2_128.pdf /docs/en/packing/SOT313-2_128.pdf Packing Information N 145666923842250347 2022-12-07 pdf en Apr 24, 2013 145666923842250347 Packing Information Y N LQFP48; Reel pack; SMD, 13", Turned
Q2/T3 Standard product orientation
Orderable part number ending ,128 or HP
Ordering code (12NC) ending 128 Supporting Information Supporting Information 1 18 1.0 English 1442126268022700607799 PSP 11.2 KB None None documents None 1442126268022700607799 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 11179 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf HTQFP-HLQFP-LQFP-MSQFP-WAVE documents N N 2013-07-15 Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Supporting Information N 371282830530968666 2024-07-12 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering false 0 SC16C550B downloads en true 1 Y PSP Application Note 12 /docs/en/application-note/AN1902.pdf 2016-10-31 112GNLnm PSP 2 Mar 30, 2021 Application Note Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. None /docs/en/application-note/AN1902.pdf English documents 9332633 None 645036621402383989 2023-06-08 N /docs/en/application-note/AN1902.pdf AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf documents 645036621402383989 Application Note N en None Y pdf 9.0 N N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 9.3 MB AN1902 N 112GNLnm /docs/en/application-note/AN10486.pdf 2011-06-30 1442088989142720341686 PSP 3 Jun 1, 2006 Application Note None /docs/en/application-note/AN10486.pdf English documents 33605 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10486.pdf AN10486 /docs/en/application-note/AN10486.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN10486 33.6 KB AN10486 N 1442088989142720341686 /docs/en/application-note/AN10386.pdf 2017-12-12 1513102147481709678414 PSP 4 Aug 3, 2005 Application Note This application note details how baud rates and baud rate tolerance are calculated and determined. None /docs/en/application-note/AN10386.pdf English documents 98866 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10386.pdf Baud rate calculation for Philips 16C UARTs /docs/en/application-note/AN10386.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Baud rate calculation for Philips 16C UARTs 98.9 KB AN10386 N 1513102147481709678414 /docs/en/application-note/AN10353.pdf 2015-09-12 1442088851880717094494 PSP 5 Mar 1, 2005 Application Note None /docs/en/application-note/AN10353.pdf English documents 84000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10353.pdf Application of UART in GPS navigation system /docs/en/application-note/AN10353.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Application of UART in GPS navigation system 84.0 KB AN10353 N 1442088851880717094494 /docs/en/application-note/AN10339.pdf 2015-09-12 1442087061480694462439 PSP 6 Feb 18, 2005 Application Note None /docs/en/application-note/AN10339.pdf English documents 111000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10339.pdf UART serial interface through USB evaluation board /docs/en/application-note/AN10339.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N UART serial interface through USB evaluation board 111.0 KB AN10339 N 1442087061480694462439 /docs/en/application-note/AN10333.pdf 2015-09-12 1442087943484704329298 PSP 7 Dec 6, 2004 Application Note None /docs/en/application-note/AN10333.pdf English documents 54000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10333.pdf SC16CXXXB baud rate deviation tolerance /docs/en/application-note/AN10333.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N SC16CXXXB baud rate deviation tolerance 54.0 KB AN10333 N 1442087943484704329298 /docs/en/application-note/AN10319.pdf 2016-07-11 1442088993252705520551 PSP 8 Aug 25, 2004 Application Note None /docs/en/application-note/AN10319.pdf English documents 100927 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10319.pdf AN10319 /docs/en/application-note/AN10319.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN10319 100.9 KB AN10319 N 1442088993252705520551 /docs/en/application-note/AN10307.pdf 2015-09-12 1442087701083730025178 PSP 9 Aug 11, 2004 Application Note None /docs/en/application-note/AN10307.pdf English documents 205000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10307.pdf UART to Bluetooth interfacing /docs/en/application-note/AN10307.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N UART to Bluetooth interfacing 205.0 KB AN10307 N 1442087701083730025178 /docs/en/application-note/AN10219.pdf 2011-07-04 1442089221016718624260 PSP 10 Jul 11, 2004 Application Note None /docs/en/application-note/AN10219.pdf English documents 44335 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10219.pdf AN10219 /docs/en/application-note/AN10219.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN10219 44.3 KB AN10219 N 1442089221016718624260 /docs/en/application-note/AN10249.pdf 2011-07-04 1442087317590727157587 PSP 11 Jun 24, 2004 Application Note None /docs/en/application-note/AN10249.pdf English documents 61246 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10249.pdf AN10249 /docs/en/application-note/AN10249.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N AN10249 61.2 KB AN10249 N 1442087317590727157587 /docs/en/application-note/AN10257.pdf 2015-09-12 1442086940739731313793 PSP 12 Mar 30, 2004 Application Note None /docs/en/application-note/AN10257.pdf English documents 269000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10257.pdf Differences between Philips SC16C devices and Philips low power SC16CxxxB devices /docs/en/application-note/AN10257.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Differences between Philips SC16C devices and Philips low power SC16CxxxB devices 269.0 KB AN10257 N 1442086940739731313793 /docs/en/application-note/AN10250.pdf 2017-12-15 1513359160481713291087 PSP 13 Sep 24, 2003 Application Note This application note shows how a NXP’ 16C UART can be used to implement a simple RS-485 transmitter and receiver node. None /docs/en/application-note/AN10250.pdf English documents 45960 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10250.pdf Using a NXP 16C UART to implement a simple RS-485 transmitter and receiver node /docs/en/application-note/AN10250.pdf documents 645036621402383989 Application Note N en None Y pdf 3 N N Using a NXP 16C UART to implement a simple RS-485 transmitter and receiver node 46.0 KB AN10250 N 1513359160481713291087 Brochure 1 /docs/en/brochure/SIPAAANFCA1UPUBR.pdf 2016-07-13 1442124551290714867636 PSP 14 Jul 13, 2022 Brochure Brochure Around the Core, Analog, Interface & NFC None /docs/en/brochure/SIPAAANFCA1UPUBR.pdf English documents 1492693 None 712453003803778552 2024-08-22 N /docs/en/brochure/SIPAAANFCA1UPUBR.pdf NXP High-speed UARTs and Bridge ICs /docs/en/brochure/SIPAAANFCA1UPUBR.pdf documents 712453003803778552 Brochure N en None Y pdf 3 N N NXP High-speed UARTs and Bridge ICs 1.5 MB SIPAAANFCA1UPUBR N 1442124551290714867636 Data Sheet 1 /docs/en/data-sheet/SC16C550B.pdf 2015-09-12 1442065894320734856970 PSP 1 Dec 16, 2014 Data Sheet None /docs/en/data-sheet/SC16C550B.pdf English documents 283000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/SC16C550B.pdf 5 V, 3.3 V and 2.5 V UART with 16-byte FIFOs /docs/en/data-sheet/SC16C550B.pdf documents 980000996212993340 Data Sheet N en None Y pdf 6.0 N 5 V, 3.3 V and 2.5 V UART with 16-byte FIFOs 283.0 KB SC16C550B N 1442065894320734856970 Package Information 1 /docs/en/package-information/SOT313-2.pdf 2016-02-12 1455079251660727184538 PSP 15 Feb 8, 2016 Package Information None /docs/en/package-information/SOT313-2.pdf English documents 505773 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT313-2.pdf plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 505.8 KB SOT313-2 N 1455079251660727184538 Packing Information 2 /docs/en/packing/SOT617-1_128.pdf 2015-04-28 1442131050934708909982 PSP 16 Apr 28, 2015 Packing Information None /docs/en/packing/SOT617-1_128.pdf English documents 210415 None 145666923842250347 2023-10-17 N /docs/en/packing/SOT617-1_128.pdf HVQFN32; Reel pack; SMD, 13", Turned Q2/T3 Standard product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 /docs/en/packing/SOT617-1_128.pdf documents 145666923842250347 Packing Information N en None Y pdf 2.0 N N HVQFN32; Reel pack; SMD, 13", Turned Q2/T3 Standard product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 210.4 KB SOT617-1_128 N 1442131050934708909982 /docs/en/packing/SOT313-2_128.pdf 2015-09-13 1442131586651719396076 PSP 17 Apr 24, 2013 Packing Information None /docs/en/packing/SOT313-2_128.pdf English documents 234000 None 145666923842250347 2022-12-07 /docs/en/packing/SOT313-2_128.pdf LQFP48; Reel pack; SMD, 13", Turned
Q2/T3 Standard product orientation
Orderable part number ending ,128 or HP
Ordering code (12NC) ending 128 /docs/en/packing/SOT313-2_128.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N LQFP48; Reel pack; SMD, 13", Turned
Q2/T3 Standard product orientation
Orderable part number ending ,128 or HP
Ordering code (12NC) ending 128 234.0 KB SOT313-2_128 N 1442131586651719396076 Supporting Information 1 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 2013-07-15 1442126268022700607799 PSP 18 Oct 8, 2009 Supporting Information None /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf English documents 11179 None 371282830530968666 2024-07-12 N /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 11.2 KB HTQFP-HLQFP-LQFP-MSQFP-WAVE N 1442126268022700607799 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 18 documents

Compact List

Application Note (12)
Show All

Design Files

Quick reference to our design files types.

1 design file

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history