SC16C650B | 5 V, 3.3 V and 2.5 V UART with 32-byte FIFOs and Infrared (IrDA) Encoder/Decoder | NXP Semiconductors

5 V, 3.3 V and 2.5 V UART with 32-byte FIFOs and Infrared (IrDA) Encoder/Decoder

More

Product Details

Features

System Features

  • Single channel
  • 5 V, 3.3 V and 2.5 V operation
  • 5 V tolerant on input only pins1
  • Industrial temperature range (-40 Cel to +85 Cel)
  • After reset, all registers are identical to the typical 16C450 register set
  • Capable of running with all existing generic 16C450 software
  • Pin compatibility with the industry-standard ST16C450/550, TL16C450/550, PC16C450/550. Software compatible with ST16C650.
  • Up to 3 Mbit/s transmit/receive operation at 5 V, 2 Mbit/s at 3.3 V, and 1 Mbit/s at 2.5 V
  • 32 byte transmit FIFO
  • 32 byte receive FIFO with error flags
  • Programmable auto-RTS and auto-CTS
    • In auto-CTS mode, CTS controls transmitter
    • In auto-RTS mode, RX FIFO contents and threshold control RTS
  • Automatic software/hardware flow control
  • Programmable Xon/Xoff characters
  • Software selectable baud rate generator
  • Supports IrDA version 1.0 (up to 115.2 kbit/s)
  • Four selectable Receive and Transmit FIFO interrupt trigger levels
  • Standard modem interface or infrared IrDA encoder/decoder interface
  • Sleep mode
  • Standard asynchronous error and framing bits (Start, Stop, and Parity Overrun Break)
  • Independent receiver clock input
  • Transmit, Receive, Line Status and Data Set interrupts independently controlled
  • Fully programmable character formatting:
    • 5, 6, 7, or 8-bit characters
    • Even, odd, or no-parity formats
    • 1, 11/2, or 2-stop bit
    • Baud generation (DC to 3 Mbit/s)
  • False start-bit detection
  • Complete status reporting capabilities
  • 3-state output TTL drive capabilities for bidirectional data bus and control bus
  • Line break generation and detection
  • Internal diagnostic capabilities:
    • Loopback controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RTS, DSR, DTR, RI, DCD)

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 15 documents

Compact List

Application Note (7)
Brochure (1)
Data Sheet (1)
Package Information (1)
Show All

Design Files

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history