5 V, 3.3 V and 2.5 V Dual UART, 5 Mbit/s (max.), with 16 B FIFOs | NXP Semiconductors

5 V, 3.3 V and 2.5 V Dual UART, 5 Mbit/s (max.), with 16 B FIFOs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
More

Product Details

Features

Key Features

  • 2 channel UART
  • 5 V, 3.3 V and 2.5 V operation
  • 5 V tolerant on input only pins
  • Industrial temperature range
  • Pin and functionally compatible to 16C2450 and software compatible with INS8250, SC16C550
  • Up to 5 Mbit/s data rate at 5 V and 3.3 V and 3 Mbit/s at 2.5 V
  • 16-byte transmit FIFO to reduce the bandwidth requirement of the external CPU
  • 16-byte receive FIFO with error flags to reduce the bandwidth requirement of the external CPU
  • Independent transmit and receive UART control
  • Four selectable receive FIFO interrupt trigger levels
  • Software selectable baud rate generator
  • Standard asynchronous error and framing bits (Start, Stop and Parity Overrun Break)
  • Transmit, receive, line status and data set interrupts independently controlled
  • False start-bit detection
  • Complete status reporting capabilities
  • 3-state output TTL drive capabilities for bidirectional data bus and control bus
  • Line break generation and detection
  • Internal diagnostic capabilities. Loopback controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RTS, DSR, DTR, RI, DCD)

Fully Programmable Character Formatting

  • 5-bit, 6-bit, 7-bit or 8-bit characters
  • Even, odd or no-parity formats
  • 1, 1 1/2 or 2-stop bit
  • Baud generation (DC to 5 Mbit/s)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 13 documents

Compact List

Application Note (6)
Brochure (1)
Data Sheet (1)
Package Information (2)
Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.