SC16C2550BIB48 Product Information|NXP

Buy Options

Operating Features

ParameterValue
fmax (MHz)
48
Channel
2
Features
16 Bytes FIFO / DMA mode
ParameterValue
Operating Temperature (°C)
45
Data transfer rate (Mb/s)
3
Function
SC16C2550B

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SC16C2550BIB48,128(935274406128)
Yes
Yes
Yes
DREACH SVHC
178.0
SC16C2550BIB48,151(935274406151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
178.0
SC16C2550BIB48,157(935274406157)
Yes
Yes
Yes
DREACH SVHC
178.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SC16C2550BIB48,128
(935274406128)
No
1
1
240
260
2.0
5.0E8
0.0
SC16C2550BIB48,151
(935274406151)
No
1
1
240
260
2.0
5.0E8
0.0
SC16C2550BIB48,157
(935274406157)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SC16C2550BIB48,128
(935274406128)
854231
SC16C2550BIB48,151
(935274406151)
854231
SC16C2550BIB48,157
(935274406157)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
SC16C2550BIB48,128
(935274406128)
-
2018-01-24
2018-07-24
SC16C2550BIB48,151
(935274406151)
SC16C2550BIB48,151
(935274406151)
NOTICE
2024-02-02
2025-02-02
SC16C652BIBS,151
(935276387151)
SC16C2550BIB48,157
(935274406157)
-
2018-01-24
2018-07-24
SC16C2550BIB48,151
(935274406151)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SC16C2550BIB48,151
(935274406151)
2023-06-302023-07-01202306033DNR01/RN3 ATKH Discontinuation FY23 Q2

More about SC16C2550B

The SC16C2550B is a two channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s.

The SC16C2550B is pin compatible with the ST16C2550. It will power-up to be functionally equivalent to the 16C2450. The SC16C2550B provides enhanced UART functions with 16-byte FIFOs, modem control interface, DMA mode data transfer. The DMA mode data transfer is controlled by the FIFO trigger levels and the RXRDYn and TXRDYn signals. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loopback capability allows on-board diagnostics. Independent programmable baud rate generators are provided to select transmit and receive baud rates.

The SC16C2550B operates at 5 V, 3.3 V and 2.5 V and the industrial temperature range, and is available in plastic PLCC44, LQFP48, DIP40 and HVQFN32 packages.

More