SOT866-2: HVQFN32 | NXP Semiconductors

SOT866-2: HVQFN32


Overview

HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.65 mm pitch; 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 6 x 6 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA00395 2017-06-11
Part Description Quick access
ADAM - Advanced Doherty Alignment Module, 3400-3800 MHz
ADAM - Advanced Doherty Alignment Module, 1800-2200 MHz
ADAM - Advanced Doherty Alignment Module, 700-1000 MHz
ADAM - Advanced Doherty Alignment Module, 2400-2800 MHz