SOT617-3: HVQFN32 | NXP Semiconductors

SOT617-3: HVQFN32


Overview

plastic, thermal enhanced very thin quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 5 x 5 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA01350D MO-220(JEDEC 2002-10-22
Part Description Quick access
Automotive 18 x 4 LCD segment driver
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
Flash-based low-power DisplayPort to VGA adapter
Low-voltage translating 22-bit SPI I/O expander
S32K116 Arm Cortex-M0+, 48 MHz, 128 Kb Flash, ISELED, FlexIO, QFN32 - S32K MCUs for General-Purpose
700 MHz to 2200 MHz high linearity variable gain amplifier
Highly integrated single-chip sub 1-GHz RF receiver
400 MHz to 2750 MHz high linearity variable gain amplifier
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
RX Analog Front-end IC, 3.3-4.2 GHz
RX Analog Front-end IC, 2.3-2.7 GHz
64kB flash, 12kB SRAM, HVQFN32 package
Scalable Entry Level Microcontroller based on ARM Cortex-M0+/M0
Enhanced performance HDMI/DVI level shifter with active DDC buffer, supporting 3 Gbit/s operation
Low power HDMI/DVI level shifter with active DDC buffer, supporting 3.4 Gbit/s operation
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
Cable silicon tuner
Low IF tuner high performance one-chip
Low IF tuner high performance one-chip
FM-RDS/TMC Background Receivers
Enhanced performance HDMI/DVI level shifter with active DDC buffer, supporting 1.65 Gbit/s operation
32kB flash, 6kB SRAM, HVQFN32 package
Alignment-free vision and FM sound IF-PLL demodulator for negative modulated TV standards
Automotive 18 x 4 LCD segment driver
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
DSP-based radio tuner one-chip
RX Analog Front-end IC with Bypass, 3.3-4.2 GHz
DSP-based radio tuner one-chip
ROM-based low-power DisplayPort to VGA adapter
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
Scalable advanced background receiver
Scalable advanced background receiver
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
I2C-bus controlled single and multistandard alignment-free IF-PLL demodulators
RX Analog Front-end IC with Bypass, 2.3-2.7 GHz
Low power HDMI/DVI level shifter with active DDC buffer, supporting 3 Gbit/s operation
S32K116 Arm Cortex-M0+, 48 MHz, 128 Kb Flash, CAN FD, FlexIO, CSEc security, QFN32 - S32K MCUs for General-Purpose
Low-cost one-chip 5 V Qi wireless transmitter
Cable silicon tuner
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
700 MHz to 3800 MHz high linearity variable gain amplifier
One-chip 5 V Qi wireless transmitter
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
32kB flash, 6kB SRAM, HVQFN32 package
Highly integrated single-chip sub 1 GHz RF transceiver
MIFARE SAM AV2 or AV2.6, HVQFN32 package
FM-RDS/TMC Background Receivers
Low-voltage translating 22-bit SPI I/O expander - AEC_Q100 compliant