Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0+ and Cortex®-M0 Cores | NXP Semiconductors

Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0+ and Cortex®-M0 Cores

Product Details

Features

System

  • Cortex-M0 or Cortex-M0+ processor, running at frequencies of up to 50 MHz
  • Cortex-M0 or Cortex-M0+ built-in nested vectored interrupt controller (NVIC)
  • Serial wire debug (SWD) and JTAG boundary scan modes supported
  • System tick timer

Memory

  • Up to 256 KB on-chip flash programming memory with page erase
  • Up to 32 KB main SRAM
  • Up to two additional SRAM blocks of 2 KB each (LPC11U6x parts)
  • Up to 4 KB EEPROM
  • In-System programming (ISP) and In-Application programming (IAP)

Digital peripherals

  • Simple DMA engine with 16 channels and programmable input triggers (LPC11U6x)
  • Up to 80 General purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors
  • Pin interrupt and pattern match engine using eight selectable GPIO pins (LPC11U6x)
  • Two GPIO interrupt generators (LPC11U6x)
  • CRC engine (LPC11U6x)
  • Programmable windowed watchdog timer (WDT)
  • Up to four 32-bit and two 16-bit counter/timers or two 32-bit and six 16-bit counter/timers
  • Up to 21 match outputs and 16 capture inputs
  • Up to 19 PWM outputs with 6 independent time bases

Analog peripherals

  • One 10/12-bit ADC with up to 12 input channels and sample rates of up to 2 Msample/s
  • Temperature sensor (LPC11U6x)

Serial interfaces

  • USB 2.0 full-speed device controller. XTAL-less low-speed mode supported
  • Up to five USART interfaces with RS-485 mode support
  • Up to two SSP controllers
  • Up to two I²C-bus interfaces

Clock generation

  • 12 MHz internal RC oscillator trimmed to 1 % accuracy that can optionally be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator
  • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal
  • A second, dedicated PLL is provided for USB
  • Clock output function with divider that can reflect the crystal oscillator clock, the main clock, the IRC, or the Watchdog oscillator

Power control

  • Integrated PMU (Power Management Unit) to minimize power consumption
  • Power profiles residing in boot ROM provide optimized performance and minimized power consumption for any given application through one simple function call
  • Four reduced power modes: Sleep, Deep-sleep, Power-down and Deep power-down modes
  • Processor wake-up from Deep-sleep and Power-down modes on external pin inputs
  • Power-On Reset (POR)
  • Brownout detect

Additional features

  • Unique device serial number for identification
  • Single power supply (1.8 V to 3.6 V - LPC11U1x, LPC11U2x and LPC11U3x) (2.4 V to 3.6 V - LPC11U6x)
  • Available as LQFP48, LQFP64, LQFP100, TFBGA48 and HVQFN33 packages
  • Real-time clock (RTC) in the always-on power domain with separate battery supply pin and 32 kHz oscillator (LPC11U6x)

More

Buy/Parametrics

1-10 of 31 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Core Type

Operating Frequency [Max] (MHz)

Flash (kB)

SRAM (kB)

EEPROM (kB)

Serial Communication

USB Controllers

Timers [Number, bits]

PWM [Number, bits]

ADC [Number, bits]

GPIO

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Package Type

Package Pitch (mm)

Active

10K @ US$1.50

Arm Cortex-M0

50

16

6

1 x I²C, 1 x UART, 2 x SPI

1

2 x 16, 2 x 32

2 x 16

1 x 10

40

1.8 to 3.6

-40 to 85

LQFP48

0.5

Active

10K @ US$1.40

Arm Cortex-M0

50

16

6

1 x I²C, 1 x UART, 2 x SPI

1

2 x 16, 2 x 32

2 x 16

1 x 10

26

1.8 to 3.6

-40 to 85

HVQFN32

0.65

Active

10K @ US$1.57

Arm Cortex-M0

50

24

6

1 x I²C, 1 x UART, 2 x SPI

1

2 x 16, 2 x 32

2 x 16

1 x 10

40

1.8 to 3.6

-40 to 85

LQFP48

0.5

Active

10K @ US$1.64

Arm Cortex-M0

50

32

6

1 x I²C, 1 x UART, 2 x SPI

1

2 x 16, 2 x 32

2 x 16

1 x 10

40

1.8 to 3.6

-40 to 85

LQFP48

0.5

Active

10K @ US$1.72

Arm Cortex-M0

50

32

6

1 x I²C, 1 x UART, 2 x SPI

1

2 x 16, 2 x 32

2 x 16

1 x 10

40

1.8 to 3.6

-40 to 85

TFBGA48

0.5

Active

10K @ US$1.59

Arm Cortex-M0

50

32

6

1 x I²C, 1 x UART, 2 x SPI

1

2 x 16, 2 x 32

2 x 16

1 x 10

26

1.8 to 3.6

-40 to 85

HVQFN32

0.5

Active

10K @ US$1.54

Arm Cortex-M0

50

32

6

1 x I²C, 1 x UART, 2 x SPI

1

2 x 16, 2 x 32

2 x 16

1 x 10

26

1.8 to 3.6

-40 to 85

HVQFN32

0.65

Active

10K @ US$1.72

Arm Cortex-M0

50

16

8

1

1 x I²C, 1 x UART, 2 x SPI

1

2 x 16, 2 x 32

2 x 16

1 x 10

40

1.8 to 3.6

-40 to 85

LQFP48

0.5

Active

10K @ US$1.74

Arm Cortex-M0

50

24

8

1

1 x I²C, 1 x UART, 2 x SPI

1

2 x 16, 2 x 32

2 x 16

1 x 10

40

1.8 to 3.6

-40 to 85

LQFP48

0.5

Active

10K @ US$1.86 - 10K @ US$1.98

Arm Cortex-M0

50

32

10

2

1 x I²C, 1 x UART, 2 x SPI

1

2 x 16, 2 x 32

2 x 16

1 x 10

40

1.8 to 3.6

-40 to 85

LQFP48

0.5

N true 0 PSPLPC11U00en 43 Application Note Application Note t789 23 Data Sheet Data Sheet t520 4 Errata Errata t522 4 Package Information Package Information t790 6 Packing Information Packing Information t935 2 Supporting Information Supporting Information t531 1 User Guide User Guide t792 3 en_US en_US en Data Sheet Data Sheet 4 1 1.5 English 32-bit ARM Cortex-M0+ microcontroller; up to 256 KB flash and 36 KB SRAM; 4 KB EEPROM; USB; 12-bit ADC 1442051828460730559669 PSP 3.1 MB None None documents None 1442051828460730559669 /docs/en/data-sheet/LPC11U6X.pdf 3103560 /docs/en/data-sheet/LPC11U6X.pdf LPC11U6X documents N N 2016-09-07 32-bit Arm Cortex-M0+ microcontroller; up to 256 KB flash and 36 KB SRAM; 4 KB EEPROM; USB; 12-bit ADC /docs/en/data-sheet/LPC11U6X.pdf /docs/en/data-sheet/LPC11U6X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Aug 13, 2020 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0+ microcontroller; up to 256 KB flash and 36 KB SRAM; 4 KB EEPROM; USB; 12-bit ADC 2 2.4 English 1442066150957711174404 PSP 3.0 MB None None documents None 1442066150957711174404 /docs/en/data-sheet/LPC11U3X.pdf 3040222 /docs/en/data-sheet/LPC11U3X.pdf LPC11U3X documents N N 2016-10-08 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash; up to 12 kB SRAM and 4 kB EEPROM; USB device; USART /docs/en/data-sheet/LPC11U3X.pdf /docs/en/data-sheet/LPC11U3X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Mar 31, 2020 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash; up to 12 kB SRAM and 4 kB EEPROM; USB device; USART PDF 3 2.3 Chinese 1442064458390709800488zh PSP 1.9 MB None None documents None 1442064458390709800488 /docs/zh/data-sheet/LPC11U2X.pdf 1854045 /docs/zh/data-sheet/LPC11U2X.pdf LPC11U2X documents N N 2015-05-29 32-bit Arm Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USB device; USART /docs/zh/data-sheet/LPC11U2X.pdf /docs/zh/data-sheet/LPC11U2X.pdf Data Sheet N 980000996212993340 2022-12-07 zh 980000996212993340 Data Sheet N 32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USB device; USART 2.3 English 1442064458390709800488 PSP 1.9 MB None None documents None 1442064458390709800488 /docs/en/data-sheet/LPC11U2X.pdf 1854045 /docs/en/data-sheet/LPC11U2X.pdf LPC11U2X documents N N 2015-05-29 32-bit Arm Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USB device; USART /docs/en/data-sheet/LPC11U2X.pdf /docs/en/data-sheet/LPC11U2X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Mar 27, 2014 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USB device; USART 4 2.2 Chinese 1442053851089719733776zh PSP 1.8 MB None None documents None 1442053851089719733776 /docs/zh/data-sheet/LPC11U1X.pdf 1759156 /docs/zh/data-sheet/LPC11U1X.pdf LPC11U1X documents N N 2014-03-11 32-bit Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup>-M0 microcontroller; up to 32 kB flash; 6 kB SRAM; USB device; USART /docs/zh/data-sheet/LPC11U1X.pdf /docs/zh/data-sheet/LPC11U1X.pdf Data Sheet N 980000996212993340 2022-12-07 zh 980000996212993340 Data Sheet N 32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; 6 kB SRAM; USB device; USART 2.2 English 1442053851089719733776 PSP 1.8 MB None None documents None 1442053851089719733776 /docs/en/data-sheet/LPC11U1X.pdf 1759156 /docs/en/data-sheet/LPC11U1X.pdf LPC11U1X documents N N 2014-03-11 32-bit Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup>-M0 microcontroller; up to 32 kB flash; 6 kB SRAM; USB device; USART /docs/en/data-sheet/LPC11U1X.pdf /docs/en/data-sheet/LPC11U1X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Mar 11, 2014 980000996212993340 Data Sheet Y N 32-bit Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup>-M0 microcontroller; up to 32 kB flash; 6 kB SRAM; USB device; USART Application Note Application Note 23 5 9.0 English Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. 112GNLnm PSP 9.3 MB None None documents None 112GNLnm /docs/en/application-note/AN1902.pdf 9332633 /docs/en/application-note/AN1902.pdf AN1902 documents N N 2016-10-31 AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf /docs/en/application-note/AN1902.pdf Application Note N 645036621402383989 2023-06-08 pdf N en Mar 30, 2021 645036621402383989 Application Note Y N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 6 1.2 English This technical note explains the usage of a software library to provide a full-speed USB crystal-less solution on the LPC11U6x family. 1529359871123715845818 PSP 926.6 KB None None documents None 1529359871123715845818 /docs/en/application-note/TN00020.zip 926632 /docs/en/application-note/TN00020.zip TN00020 documents N N 2018-06-18 TN00020 LPC11U6x Crystal-less USB Solution /docs/en/application-note/TN00020.zip /docs/en/application-note/TN00020.zip Application Note N 645036621402383989 2022-12-07 zip N en Jun 18, 2018 645036621402383989 Application Note Y N TN00020 LPC11U6x Crystal-less USB Solution 7 1.0 English 1521122807048705050954 PSP 8.9 MB None None documents None 1521122807048705050954 /docs/en/application-note/TN00036.zip 8908270 /docs/en/application-note/TN00036.zip TN00036 documents N N 2018-03-15 USBD Library for LPC1100 Series MCUs /docs/en/application-note/TN00036.zip /docs/en/application-note/TN00036.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 14, 2018 645036621402383989 Application Note Y N USBD Library for LPC1100 Series MCUs 8 1 English This application note introduces the image creator tool and DFU utility programs to facilitate the use of a DFU SBL with an LPC11U6x application to enable firmware updates in the field. 1506637989871719597380 PSP 3.7 MB None None documents None 1506637989871719597380 /docs/en/application-note/AN12037_LPC11U6x.zip 3668960 /docs/en/application-note/AN12037_LPC11U6x.zip AN12037_LPC11U6x documents N N 2017-09-28 AN12037 LPC11U6x USB DFU-Secondary-Bootloader /docs/en/application-note/AN12037_LPC11U6x.zip /docs/en/application-note/AN12037_LPC11U6x.zip Application Note N 645036621402383989 2022-12-07 zip N en Sep 4, 2017 645036621402383989 Application Note Y N AN12037 LPC11U6x USB DFU-Secondary-Bootloader 9 1.2 English 1443506884240711828852 PSP 11.5 MB None None documents None 1443506884240711828852 /docs/en/application-note/AN11732.zip 11537667 /docs/en/application-note/AN11732.zip AN11732 documents N N 2016-10-08 LPC11U3x/2x USB Secondary Bootloader /docs/en/application-note/AN11732.zip /docs/en/application-note/AN11732.zip Application Note N 645036621402383989 2022-12-07 zip N en Nov 15, 2016 645036621402383989 Application Note Y N LPC11U3x/2x USB Secondary Bootloader 10 5.0 Chinese 1442087063437729351111zh PSP 25.5 MB None None documents None 1442087063437729351111 /docs/zh/application-note/AN11538.zip 25503006 /docs/zh/application-note/AN11538.zip AN11538 documents N N 2016-10-08 SCTimer/PWM cookbook /docs/zh/application-note/AN11538.zip /docs/zh/application-note/AN11538.zip Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N SCTimer/PWM cookbook ZIP 5.0 English 1442087063437729351111 PSP 25.5 MB None None documents None 1442087063437729351111 /docs/en/application-note/AN11538.zip 25503006 /docs/en/application-note/AN11538.zip AN11538 documents N N 2016-10-08 SCTimer/PWM cookbook /docs/en/application-note/AN11538.zip /docs/en/application-note/AN11538.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 22, 2016 645036621402383989 Application Note Y N SCTimer/PWM cookbook ZIP 11 1.0 English 1442088345534731101858 PSP 1.3 MB None None documents None 1442088345534731101858 /docs/en/application-note/AN11612.zip 1295840 /docs/en/application-note/AN11612.zip AN11612 documents N N 2014-12-16 Using the LPC11U6x_LPC11E6x Low Power Modes /docs/en/application-note/AN11612.zip /docs/en/application-note/AN11612.zip Application Note N 645036621402383989 2022-12-07 zip N en Dec 16, 2014 645036621402383989 Application Note Y N Using the LPC11U6x_LPC11E6x Low Power Modes 12 1.1 English 1442089357124680003818 PSP 177.9 KB None None documents None 1442089357124680003818 /docs/en/application-note/AN11241.zip 177866 /docs/en/application-note/AN11241.zip AN11241 documents N N 2016-07-06 AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip /docs/en/application-note/AN11241.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 17, 2014 645036621402383989 Application Note Y N AES encryption and decryption software on LPC microcontrollers 13 1.0 English 1442089222935698748000 PSP 183.6 KB None None documents None 1442089222935698748000 /docs/en/application-note/AN11528.pdf 183580 /docs/en/application-note/AN11528.pdf AN11528 documents N N 2014-03-12 LPC11U6x vs. LPC11U3x feature comparison /docs/en/application-note/AN11528.pdf /docs/en/application-note/AN11528.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 12, 2014 645036621402383989 Application Note Y N LPC11U6x vs. LPC11U3x feature comparison 14 1.1 English 1442088474117708195799 PSP 151.2 KB None None documents None 1442088474117708195799 /docs/en/application-note/AN11392.pdf 151246 /docs/en/application-note/AN11392.pdf AN11392 documents N N 2016-07-06 Guidelines for full-speed USB on NXP's LPC microcontrollers /docs/en/application-note/AN11392.pdf /docs/en/application-note/AN11392.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 20, 2014 645036621402383989 Application Note Y N Guidelines for full-speed USB on NXP's LPC microcontrollers 15 1.0 English 1442088598075721917577 PSP 1.7 MB None None documents None 1442088598075721917577 /docs/en/application-note/AN11511.zip 1676670 /docs/en/application-note/AN11511.zip AN11511 documents N N 2014-02-07 LPC11U6x In-Application Programming /docs/en/application-note/AN11511.zip /docs/en/application-note/AN11511.zip Application Note N 645036621402383989 2022-12-07 zip N en Feb 7, 2014 645036621402383989 Application Note Y N LPC11U6x In-Application Programming 16 1.1 English 1442087198193725613078 PSP 2.6 MB None None documents None 1442087198193725613078 /docs/en/application-note/AN11208.zip 2572735 /docs/en/application-note/AN11208.zip AN11208 documents N N 2014-01-24 NXP LPC Cortex-M0 IEC60335 Class B library /docs/en/application-note/AN11208.zip /docs/en/application-note/AN11208.zip Application Note N 645036621402383989 2022-12-07 zip N en Jan 24, 2014 645036621402383989 Application Note Y N NXP LPC Cortex-M0 IEC60335 Class B library 17 1.0 English 1442088963283711384096 PSP 13.7 MB None None documents None 1442088963283711384096 /docs/en/application-note/AN11154.zip 13700873 /docs/en/application-note/AN11154.zip AN11154 documents N N 2013-08-09 DMX512/RDM leader using LPC11U1x /docs/en/application-note/AN11154.zip /docs/en/application-note/AN11154.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N DMX512/RDM leader using LPC11U1x 18 1.0 English 1442089491883715616422 PSP 13.7 MB None None documents None 1442089491883715616422 /docs/en/application-note/AN11153.zip 13700873 /docs/en/application-note/AN11153.zip AN11153 documents N N 2013-08-09 DMX512/RDM follower using LPC111x /docs/en/application-note/AN11153.zip /docs/en/application-note/AN11153.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N DMX512/RDM follower using LPC111x 19 1.1 English 1442088219398695326739 PSP 1.9 MB None None documents None 1442088219398695326739 /docs/en/application-note/AN11115.zip 1932227 /docs/en/application-note/AN11115.zip AN11115 documents N N 2015-06-02 USB Audio and USB CDC with FFT for LPC11U14 /docs/en/application-note/AN11115.zip /docs/en/application-note/AN11115.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N USB Audio and USB CDC with FFT for LPC11U14 20 1.0 English 1442087961810728428052 PSP 1.9 MB None None documents None 1442087961810728428052 /docs/en/application-note/AN11232.zip 1899927 /docs/en/application-note/AN11232.zip AN11232 documents N N 2013-11-12 USB composite device on LPC11Uxx /docs/en/application-note/AN11232.zip /docs/en/application-note/AN11232.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N USB composite device on LPC11Uxx 21 1.0 English 1442087191401724880939 PSP 677.4 KB None None documents None 1442087191401724880939 /docs/en/application-note/AN11258.zip 677350 /docs/en/application-note/AN11258.zip AN11258 documents N N 2016-07-06 I2C secondary boot loader /docs/en/application-note/AN11258.zip /docs/en/application-note/AN11258.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N I2C secondary boot loader 22 1.0 English 1442089226673725821505 PSP 933.8 KB None None documents None 1442089226673725821505 /docs/en/application-note/AN11321.zip 933768 /docs/en/application-note/AN11321.zip AN11321 documents N N 2013-07-24 Porting the CMSIS-DAP debugger to the Cortex-M0 platform /docs/en/application-note/AN11321.zip /docs/en/application-note/AN11321.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N Porting the CMSIS-DAP debugger to the Cortex-M0 platform 23 1.0 English 1442087445569711828467 PSP 1.1 MB None None documents None 1442087445569711828467 /docs/en/application-note/AN11318.zip 1139703 /docs/en/application-note/AN11318.zip AN11318 documents N N 2016-07-07 How to implement the PMBus software stack /docs/en/application-note/AN11318.zip /docs/en/application-note/AN11318.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N How to implement the PMBus software stack 24 1.0 English 1442089600530711619031 PSP 1.4 MB None None documents None 1442089600530711619031 /docs/en/application-note/AN11305.zip 1402122 /docs/en/application-note/AN11305.zip AN11305 documents N N 2013-07-24 USB In-System Programming with the LPC11U3X/LPC11U2X /docs/en/application-note/AN11305.zip /docs/en/application-note/AN11305.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 21, 2013 645036621402383989 Application Note Y N USB In-System Programming with the LPC11U3X/LPC11U2X 25 2.0 English 1442089369615710531827 PSP 457.5 KB None None documents None 1442089369615710531827 /docs/en/application-note/AN11121.zip 457545 /docs/en/application-note/AN11121.zip AN11121 documents N N 2013-07-24 USB CCID class smart card reader using LPCXpresso LPC11U14 /docs/en/application-note/AN11121.zip /docs/en/application-note/AN11121.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 21, 2013 645036621402383989 Application Note Y N USB CCID class smart card reader using LPCXpresso LPC11U14 26 1.0 English 1442089112499712725267 PSP 653.2 KB None None documents None 1442089112499712725267 /docs/en/application-note/AN11257.zip 653232 /docs/en/application-note/AN11257.zip AN11257 documents N N 2016-07-06 SPI secondary boot loader /docs/en/application-note/AN11257.zip /docs/en/application-note/AN11257.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 21, 2013 645036621402383989 Application Note Y N SPI secondary boot loader 27 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP User Guide User Guide 3 28 1.9 English LPC11U6x/E6x User manual 1442125796260727029902 PSP 5.6 MB Registration without Disclaimer None documents Extended 1442125796260727029902 /secured/assets/documents/en/user-guide/UM10732.pdf 5573461 /secured/assets/documents/en/user-guide/UM10732.pdf UM10732 documents Y N 2016-11-18 LPC11U6x/E6x User manual /webapp/Download?colCode=UM10732 /secured/assets/documents/en/user-guide/UM10732.pdf User Guide N 132339537837198660 2024-08-22 pdf Y en Aug 22, 2024 132339537837198660 User Guide Y N LPC11U6x/E6x User manual 29 5.3 English 1442125663011739505570 PSP 3.9 MB Registration without Disclaimer None documents Extended 1442125663011739505570 /secured/assets/documents/en/user-guide/UM10462.pdf 3910946 /secured/assets/documents/en/user-guide/UM10462.pdf UM10462 documents Y N 2016-11-18 LPC11U3x/2x/1x User manual /webapp/Download?colCode=UM10462 /secured/assets/documents/en/user-guide/UM10462.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Jun 16, 2014 132339537837198660 User Guide Y N LPC11U3x/2x/1x User manual 30 1.0 English 1442125389313706090989 PSP 13.7 MB Registration without Disclaimer None documents Extended 1442125389313706090989 /secured/assets/documents/en/user-guide/UM10536.zip 13700873 /secured/assets/documents/en/user-guide/UM10536.zip UM10536 documents Y N 2013-08-09 DMX512/RDM getting started guide /webapp/Download?colCode=UM10536 /secured/assets/documents/en/user-guide/UM10536.zip User Guide N 132339537837198660 2023-06-18 zip Y en Aug 9, 2013 132339537837198660 User Guide Y N DMX512/RDM getting started guide Errata Errata 4 31 1.5 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. 1442123924393698445426 PSP 204.8 KB None None documents None 1442123924393698445426 /docs/en/errata/ES_LPC11U6X.pdf 204827 /docs/en/errata/ES_LPC11U6X.pdf ES_LPC11U6X documents N N 2017-08-08 Errata sheet LPC11U6x /docs/en/errata/ES_LPC11U6X.pdf /docs/en/errata/ES_LPC11U6X.pdf Errata N 155452329886410597 2024-01-24 pdf N en Jan 24, 2024 155452329886410597 Errata Y N Errata sheet LPC11U6x 32 3.2 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. 1442123929007718047945 PSP 75.7 KB None None documents None 1442123929007718047945 /docs/en/errata/ES_LPC11U2X.pdf 75723 /docs/en/errata/ES_LPC11U2X.pdf ES_LPC11U2X documents N N 2017-08-08 Errata sheet LPC11U2x /docs/en/errata/ES_LPC11U2X.pdf /docs/en/errata/ES_LPC11U2X.pdf Errata N 155452329886410597 2022-12-07 pdf N en Mar 7, 2018 155452329886410597 Errata Y N Errata sheet LPC11U2x 33 3.2 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. 1442123909057700069333 PSP 76.4 KB None None documents None 1442123909057700069333 /docs/en/errata/ES_LPC11U3X.pdf 76409 /docs/en/errata/ES_LPC11U3X.pdf ES_LPC11U3X documents N N 2017-08-08 Errata sheet LPC11U3x /docs/en/errata/ES_LPC11U3X.pdf /docs/en/errata/ES_LPC11U3X.pdf Errata N 155452329886410597 2022-12-07 pdf N en Mar 7, 2018 155452329886410597 Errata Y N Errata sheet LPC11U3x 34 3.1 English 1442123923082710112433 PSP 51.4 KB None None documents None 1442123923082710112433 /docs/en/errata/ES_LPC11U1X.pdf 51367 /docs/en/errata/ES_LPC11U1X.pdf ES_LPC11U1X documents N N 2015-06-02 Errata sheet LPC11U1x /docs/en/errata/ES_LPC11U1X.pdf /docs/en/errata/ES_LPC11U1X.pdf Errata N 155452329886410597 2022-12-07 pdf N en Oct 2, 2013 155452329886410597 Errata Y N Errata sheet LPC11U1x Package Information Package Information 6 35 1.1 English 1455079158440714622017 PSP 161.1 KB None None documents None 1455079158440714622017 /docs/en/package-information/SOT617-3.pdf 161083 /docs/en/package-information/SOT617-3.pdf SOT617-3 documents N N 2016-06-08 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-3.pdf /docs/en/package-information/SOT617-3.pdf Package Information N 302435339416912908 2025-02-07 pdf N en Jun 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 36 1.0 English 1455079402139707513337 PSP 335.3 KB None None documents None 1455079402139707513337 /docs/en/package-information/SOT1155-2.pdf 335253 /docs/en/package-information/SOT1155-2.pdf SOT1155-2 documents N N 2016-02-12 plastic thin fine-pitch ball grid array package; 48 balls /docs/en/package-information/SOT1155-2.pdf /docs/en/package-information/SOT1155-2.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thin fine-pitch ball grid array package; 48 balls 37 1.0 English 1455079031654714388770 PSP 652.9 KB None None documents None 1455079031654714388770 /docs/en/package-information/SOT407-1.pdf 652940 /docs/en/package-information/SOT407-1.pdf SOT407-1 documents N N 2016-02-12 plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm /docs/en/package-information/SOT407-1.pdf /docs/en/package-information/SOT407-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm 38 1.0 English 1455078847299700268051 PSP 550.4 KB None None documents None 1455078847299700268051 /docs/en/package-information/SOT314-2.pdf 550366 /docs/en/package-information/SOT314-2.pdf SOT314-2 documents N N 2016-02-12 plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm /docs/en/package-information/SOT314-2.pdf /docs/en/package-information/SOT314-2.pdf Package Information N 302435339416912908 2024-07-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm 39 1.0 English 1455079251660727184538 PSP 505.8 KB None None documents None 1455079251660727184538 /docs/en/package-information/SOT313-2.pdf 505773 /docs/en/package-information/SOT313-2.pdf SOT313-2 documents N N 2016-02-12 plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf /docs/en/package-information/SOT313-2.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 40 1.0 English 1455078879926713432509 PSP 133.8 KB None None documents None 1455078879926713432509 /docs/en/package-information/SOT865-3.pdf 133782 /docs/en/package-information/SOT865-3.pdf SOT865-3 documents N N 2016-02-12 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm /docs/en/package-information/SOT865-3.pdf /docs/en/package-information/SOT865-3.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm Packing Information Packing Information 2 41 1.0 English 1442131720664715775239 PSP 239.4 KB None None documents None 1442131720664715775239 /docs/en/packing/SOT313-2_118.pdf 239405 /docs/en/packing/SOT313-2_118.pdf SOT313-2_118 documents N N 2013-04-17 LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT313-2_118.pdf /docs/en/packing/SOT313-2_118.pdf Packing Information N 145666923842250347 2024-10-21 pdf N en Apr 15, 2013 145666923842250347 Packing Information Y N LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 42 1.0 English 1442131314550715484494 PSP 244.4 KB None None documents None 1442131314550715484494 /docs/en/packing/SOT314-2_118.pdf 244374 /docs/en/packing/SOT314-2_118.pdf SOT314-2_118 documents N N 2013-04-17 LQFP64; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT314-2_118.pdf /docs/en/packing/SOT314-2_118.pdf Packing Information N 145666923842250347 2024-07-12 pdf N en Apr 15, 2013 145666923842250347 Packing Information Y N LQFP64; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Supporting Information Supporting Information 1 43 1.0 English 1442133580577719961178 PSP 148.8 KB None None documents None 1442133580577719961178 /docs/en/supporting-information/TN00009.pdf 148799 /docs/en/supporting-information/TN00009.pdf TN00009 documents N N 2016-07-07 ADC design guidelines /docs/en/supporting-information/TN00009.pdf /docs/en/supporting-information/TN00009.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en May 9, 2014 371282830530968666 Supporting Information Y N ADC design guidelines false 0 LPC11U00 downloads en true 1 Y PSP Y Y Application Note 23 /docs/en/application-note/AN1902.pdf 2016-10-31 112GNLnm PSP 5 Mar 30, 2021 Application Note Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. None /docs/en/application-note/AN1902.pdf English documents 9332633 None 645036621402383989 2023-06-08 N /docs/en/application-note/AN1902.pdf AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf documents 645036621402383989 Application Note N en None Y pdf 9.0 N N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 9.3 MB AN1902 N 112GNLnm /docs/en/application-note/TN00020.zip 2018-06-18 1529359871123715845818 PSP 6 Jun 18, 2018 Application Note This technical note explains the usage of a software library to provide a full-speed USB crystal-less solution on the LPC11U6x family. None /docs/en/application-note/TN00020.zip English documents 926632 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00020.zip TN00020 LPC11U6x Crystal-less USB Solution /docs/en/application-note/TN00020.zip documents 645036621402383989 Application Note N en None Y zip 1.2 N N TN00020 LPC11U6x Crystal-less USB Solution 926.6 KB TN00020 N 1529359871123715845818 /docs/en/application-note/TN00036.zip 2018-03-15 1521122807048705050954 PSP 7 Mar 14, 2018 Application Note None /docs/en/application-note/TN00036.zip English documents 8908270 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00036.zip USBD Library for LPC1100 Series MCUs /docs/en/application-note/TN00036.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USBD Library for LPC1100 Series MCUs 8.9 MB TN00036 N 1521122807048705050954 /docs/en/application-note/AN12037_LPC11U6x.zip 2017-09-28 1506637989871719597380 PSP 8 Sep 4, 2017 Application Note This application note introduces the image creator tool and DFU utility programs to facilitate the use of a DFU SBL with an LPC11U6x application to enable firmware updates in the field. None /docs/en/application-note/AN12037_LPC11U6x.zip English documents 3668960 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12037_LPC11U6x.zip AN12037 LPC11U6x USB DFU-Secondary-Bootloader /docs/en/application-note/AN12037_LPC11U6x.zip documents 645036621402383989 Application Note N en None Y zip 1 N N AN12037 LPC11U6x USB DFU-Secondary-Bootloader 3.7 MB AN12037_LPC11U6x N 1506637989871719597380 /docs/en/application-note/AN11732.zip 2016-10-08 1443506884240711828852 PSP 9 Nov 15, 2016 Application Note None /docs/en/application-note/AN11732.zip English documents 11537667 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11732.zip LPC11U3x/2x USB Secondary Bootloader /docs/en/application-note/AN11732.zip documents 645036621402383989 Application Note N en None Y zip 1.2 N N LPC11U3x/2x USB Secondary Bootloader 11.5 MB AN11732 N 1443506884240711828852 /docs/en/application-note/AN11538.zip 2016-10-08 1442087063437729351111 PSP 10 Mar 22, 2016 Application Note ZIP None /docs/en/application-note/AN11538.zip English documents 25503006 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11538.zip SCTimer/PWM cookbook /docs/en/application-note/AN11538.zip documents 645036621402383989 Application Note N en None Y zip 5.0 N N SCTimer/PWM cookbook 25.5 MB AN11538 N 1442087063437729351111 /docs/en/application-note/AN11612.zip 2014-12-16 1442088345534731101858 PSP 11 Dec 16, 2014 Application Note None /docs/en/application-note/AN11612.zip English documents 1295840 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11612.zip Using the LPC11U6x_LPC11E6x Low Power Modes /docs/en/application-note/AN11612.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Using the LPC11U6x_LPC11E6x Low Power Modes 1.3 MB AN11612 N 1442088345534731101858 /docs/en/application-note/AN11241.zip 2016-07-06 1442089357124680003818 PSP 12 Mar 17, 2014 Application Note None /docs/en/application-note/AN11241.zip English documents 177866 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11241.zip AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N AES encryption and decryption software on LPC microcontrollers 177.9 KB AN11241 N 1442089357124680003818 /docs/en/application-note/AN11528.pdf 2014-03-12 1442089222935698748000 PSP 13 Mar 12, 2014 Application Note None /docs/en/application-note/AN11528.pdf English documents 183580 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11528.pdf LPC11U6x vs. LPC11U3x feature comparison /docs/en/application-note/AN11528.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N LPC11U6x vs. LPC11U3x feature comparison 183.6 KB AN11528 N 1442089222935698748000 /docs/en/application-note/AN11392.pdf 2016-07-06 1442088474117708195799 PSP 14 Feb 20, 2014 Application Note None /docs/en/application-note/AN11392.pdf English documents 151246 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11392.pdf Guidelines for full-speed USB on NXP's LPC microcontrollers /docs/en/application-note/AN11392.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Guidelines for full-speed USB on NXP's LPC microcontrollers 151.2 KB AN11392 N 1442088474117708195799 /docs/en/application-note/AN11511.zip 2014-02-07 1442088598075721917577 PSP 15 Feb 7, 2014 Application Note None /docs/en/application-note/AN11511.zip English documents 1676670 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11511.zip LPC11U6x In-Application Programming /docs/en/application-note/AN11511.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC11U6x In-Application Programming 1.7 MB AN11511 N 1442088598075721917577 /docs/en/application-note/AN11208.zip 2014-01-24 1442087198193725613078 PSP 16 Jan 24, 2014 Application Note None /docs/en/application-note/AN11208.zip English documents 2572735 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11208.zip NXP LPC Cortex-M0 IEC60335 Class B library /docs/en/application-note/AN11208.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N NXP LPC Cortex-M0 IEC60335 Class B library 2.6 MB AN11208 N 1442087198193725613078 /docs/en/application-note/AN11154.zip 2013-08-09 1442088963283711384096 PSP 17 Aug 9, 2013 Application Note None /docs/en/application-note/AN11154.zip English documents 13700873 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11154.zip DMX512/RDM leader using LPC11U1x /docs/en/application-note/AN11154.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N DMX512/RDM leader using LPC11U1x 13.7 MB AN11154 N 1442088963283711384096 /docs/en/application-note/AN11153.zip 2013-08-09 1442089491883715616422 PSP 18 Aug 9, 2013 Application Note None /docs/en/application-note/AN11153.zip English documents 13700873 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11153.zip DMX512/RDM follower using LPC111x /docs/en/application-note/AN11153.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N DMX512/RDM follower using LPC111x 13.7 MB AN11153 N 1442089491883715616422 /docs/en/application-note/AN11115.zip 2015-06-02 1442088219398695326739 PSP 19 Aug 9, 2013 Application Note None /docs/en/application-note/AN11115.zip English documents 1932227 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11115.zip USB Audio and USB CDC with FFT for LPC11U14 /docs/en/application-note/AN11115.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N USB Audio and USB CDC with FFT for LPC11U14 1.9 MB AN11115 N 1442088219398695326739 /docs/en/application-note/AN11232.zip 2013-11-12 1442087961810728428052 PSP 20 Aug 9, 2013 Application Note None /docs/en/application-note/AN11232.zip English documents 1899927 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11232.zip USB composite device on LPC11Uxx /docs/en/application-note/AN11232.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USB composite device on LPC11Uxx 1.9 MB AN11232 N 1442087961810728428052 /docs/en/application-note/AN11258.zip 2016-07-06 1442087191401724880939 PSP 21 Aug 9, 2013 Application Note None /docs/en/application-note/AN11258.zip English documents 677350 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11258.zip I2C secondary boot loader /docs/en/application-note/AN11258.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N I2C secondary boot loader 677.4 KB AN11258 N 1442087191401724880939 /docs/en/application-note/AN11321.zip 2013-07-24 1442089226673725821505 PSP 22 Jul 22, 2013 Application Note None /docs/en/application-note/AN11321.zip English documents 933768 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11321.zip Porting the CMSIS-DAP debugger to the Cortex-M0 platform /docs/en/application-note/AN11321.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Porting the CMSIS-DAP debugger to the Cortex-M0 platform 933.8 KB AN11321 N 1442089226673725821505 /docs/en/application-note/AN11318.zip 2016-07-07 1442087445569711828467 PSP 23 Jul 22, 2013 Application Note None /docs/en/application-note/AN11318.zip English documents 1139703 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11318.zip How to implement the PMBus software stack /docs/en/application-note/AN11318.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N How to implement the PMBus software stack 1.1 MB AN11318 N 1442087445569711828467 /docs/en/application-note/AN11305.zip 2013-07-24 1442089600530711619031 PSP 24 Jul 21, 2013 Application Note None /docs/en/application-note/AN11305.zip English documents 1402122 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11305.zip USB In-System Programming with the LPC11U3X/LPC11U2X /docs/en/application-note/AN11305.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USB In-System Programming with the LPC11U3X/LPC11U2X 1.4 MB AN11305 N 1442089600530711619031 /docs/en/application-note/AN11121.zip 2013-07-24 1442089369615710531827 PSP 25 Jul 21, 2013 Application Note None /docs/en/application-note/AN11121.zip English documents 457545 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11121.zip USB CCID class smart card reader using LPCXpresso LPC11U14 /docs/en/application-note/AN11121.zip documents 645036621402383989 Application Note N en None Y zip 2.0 N N USB CCID class smart card reader using LPCXpresso LPC11U14 457.5 KB AN11121 N 1442089369615710531827 /docs/en/application-note/AN11257.zip 2016-07-06 1442089112499712725267 PSP 26 Jul 21, 2013 Application Note None /docs/en/application-note/AN11257.zip English documents 653232 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11257.zip SPI secondary boot loader /docs/en/application-note/AN11257.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N SPI secondary boot loader 653.2 KB AN11257 N 1442089112499712725267 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 27 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 Data Sheet 4 /docs/en/data-sheet/LPC11U6X.pdf 2016-09-07 1442051828460730559669 PSP 1 Aug 13, 2020 Data Sheet 32-bit ARM Cortex-M0+ microcontroller; up to 256 KB flash and 36 KB SRAM; 4 KB EEPROM; USB; 12-bit ADC None /docs/en/data-sheet/LPC11U6X.pdf English documents 3103560 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC11U6X.pdf 32-bit Arm Cortex-M0+ microcontroller; up to 256 KB flash and 36 KB SRAM; 4 KB EEPROM; USB; 12-bit ADC /docs/en/data-sheet/LPC11U6X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.5 N N 32-bit Arm Cortex-M0+ microcontroller; up to 256 KB flash and 36 KB SRAM; 4 KB EEPROM; USB; 12-bit ADC 3.1 MB LPC11U6X N 1442051828460730559669 /docs/en/data-sheet/LPC11U3X.pdf 2016-10-08 1442066150957711174404 PSP 2 Mar 31, 2020 Data Sheet PDF None /docs/en/data-sheet/LPC11U3X.pdf English documents 3040222 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC11U3X.pdf 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash; up to 12 kB SRAM and 4 kB EEPROM; USB device; USART /docs/en/data-sheet/LPC11U3X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.4 N N 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash; up to 12 kB SRAM and 4 kB EEPROM; USB device; USART 3.0 MB LPC11U3X N 1442066150957711174404 /docs/en/data-sheet/LPC11U2X.pdf 2015-05-29 1442064458390709800488 PSP 3 Mar 27, 2014 Data Sheet None /docs/en/data-sheet/LPC11U2X.pdf English documents 1854045 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC11U2X.pdf 32-bit Arm Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USB device; USART /docs/en/data-sheet/LPC11U2X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.3 N N 32-bit Arm Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USB device; USART 1.9 MB LPC11U2X N 1442064458390709800488 /docs/en/data-sheet/LPC11U1X.pdf 2014-03-11 1442053851089719733776 PSP 4 Mar 11, 2014 Data Sheet None /docs/en/data-sheet/LPC11U1X.pdf English documents 1759156 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC11U1X.pdf 32-bit Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup>-M0 microcontroller; up to 32 kB flash; 6 kB SRAM; USB device; USART /docs/en/data-sheet/LPC11U1X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.2 N N 32-bit Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup>-M0 microcontroller; up to 32 kB flash; 6 kB SRAM; USB device; USART 1.8 MB LPC11U1X N 1442053851089719733776 Errata 4 /docs/en/errata/ES_LPC11U6X.pdf 2017-08-08 1442123924393698445426 PSP 31 Jan 24, 2024 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. None /docs/en/errata/ES_LPC11U6X.pdf English documents 204827 None 155452329886410597 2024-01-24 N /docs/en/errata/ES_LPC11U6X.pdf Errata sheet LPC11U6x /docs/en/errata/ES_LPC11U6X.pdf documents 155452329886410597 Errata N en None Y pdf 1.5 N N Errata sheet LPC11U6x 204.8 KB ES_LPC11U6X N 1442123924393698445426 /docs/en/errata/ES_LPC11U2X.pdf 2017-08-08 1442123929007718047945 PSP 32 Mar 7, 2018 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. None /docs/en/errata/ES_LPC11U2X.pdf English documents 75723 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC11U2X.pdf Errata sheet LPC11U2x /docs/en/errata/ES_LPC11U2X.pdf documents 155452329886410597 Errata N en None Y pdf 3.2 N N Errata sheet LPC11U2x 75.7 KB ES_LPC11U2X N 1442123929007718047945 /docs/en/errata/ES_LPC11U3X.pdf 2017-08-08 1442123909057700069333 PSP 33 Mar 7, 2018 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. None /docs/en/errata/ES_LPC11U3X.pdf English documents 76409 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC11U3X.pdf Errata sheet LPC11U3x /docs/en/errata/ES_LPC11U3X.pdf documents 155452329886410597 Errata N en None Y pdf 3.2 N N Errata sheet LPC11U3x 76.4 KB ES_LPC11U3X N 1442123909057700069333 /docs/en/errata/ES_LPC11U1X.pdf 2015-06-02 1442123923082710112433 PSP 34 Oct 2, 2013 Errata None /docs/en/errata/ES_LPC11U1X.pdf English documents 51367 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC11U1X.pdf Errata sheet LPC11U1x /docs/en/errata/ES_LPC11U1X.pdf documents 155452329886410597 Errata N en None Y pdf 3.1 N N Errata sheet LPC11U1x 51.4 KB ES_LPC11U1X N 1442123923082710112433 Package Information 6 /docs/en/package-information/SOT617-3.pdf 2016-06-08 1455079158440714622017 PSP 35 Jun 8, 2016 Package Information None /docs/en/package-information/SOT617-3.pdf English documents 161083 None 302435339416912908 2025-02-07 N /docs/en/package-information/SOT617-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 161.1 KB SOT617-3 N 1455079158440714622017 /docs/en/package-information/SOT1155-2.pdf 2016-02-12 1455079402139707513337 PSP 36 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1155-2.pdf English documents 335253 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT1155-2.pdf plastic thin fine-pitch ball grid array package; 48 balls /docs/en/package-information/SOT1155-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thin fine-pitch ball grid array package; 48 balls 335.3 KB SOT1155-2 N 1455079402139707513337 /docs/en/package-information/SOT407-1.pdf 2016-02-12 1455079031654714388770 PSP 37 Feb 8, 2016 Package Information None /docs/en/package-information/SOT407-1.pdf English documents 652940 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT407-1.pdf plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm /docs/en/package-information/SOT407-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm 652.9 KB SOT407-1 N 1455079031654714388770 /docs/en/package-information/SOT314-2.pdf 2016-02-12 1455078847299700268051 PSP 38 Feb 8, 2016 Package Information None /docs/en/package-information/SOT314-2.pdf English documents 550366 None 302435339416912908 2024-07-12 N /docs/en/package-information/SOT314-2.pdf plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm /docs/en/package-information/SOT314-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm 550.4 KB SOT314-2 N 1455078847299700268051 /docs/en/package-information/SOT313-2.pdf 2016-02-12 1455079251660727184538 PSP 39 Feb 8, 2016 Package Information None /docs/en/package-information/SOT313-2.pdf English documents 505773 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT313-2.pdf plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 505.8 KB SOT313-2 N 1455079251660727184538 /docs/en/package-information/SOT865-3.pdf 2016-02-12 1455078879926713432509 PSP 40 Feb 8, 2016 Package Information None /docs/en/package-information/SOT865-3.pdf English documents 133782 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT865-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm /docs/en/package-information/SOT865-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm 133.8 KB SOT865-3 N 1455078879926713432509 Packing Information 2 /docs/en/packing/SOT313-2_118.pdf 2013-04-17 1442131720664715775239 PSP 41 Apr 15, 2013 Packing Information None /docs/en/packing/SOT313-2_118.pdf English documents 239405 None 145666923842250347 2024-10-21 N /docs/en/packing/SOT313-2_118.pdf LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT313-2_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 239.4 KB SOT313-2_118 N 1442131720664715775239 /docs/en/packing/SOT314-2_118.pdf 2013-04-17 1442131314550715484494 PSP 42 Apr 15, 2013 Packing Information None /docs/en/packing/SOT314-2_118.pdf English documents 244374 None 145666923842250347 2024-07-12 N /docs/en/packing/SOT314-2_118.pdf LQFP64; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT314-2_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N LQFP64; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 244.4 KB SOT314-2_118 N 1442131314550715484494 Supporting Information 1 /docs/en/supporting-information/TN00009.pdf 2016-07-07 1442133580577719961178 PSP 43 May 9, 2014 Supporting Information None /docs/en/supporting-information/TN00009.pdf English documents 148799 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/TN00009.pdf ADC design guidelines /docs/en/supporting-information/TN00009.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N ADC design guidelines 148.8 KB TN00009 N 1442133580577719961178 User Guide 3 /secured/assets/documents/en/user-guide/UM10732.pdf 2016-11-18 1442125796260727029902 PSP 28 Aug 22, 2024 User Guide LPC11U6x/E6x User manual Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10732.pdf English documents 5573461 None 132339537837198660 2024-08-22 Y /webapp/Download?colCode=UM10732 LPC11U6x/E6x User manual /secured/assets/documents/en/user-guide/UM10732.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.9 Y N LPC11U6x/E6x User manual 5.6 MB UM10732 N 1442125796260727029902 /secured/assets/documents/en/user-guide/UM10462.pdf 2016-11-18 1442125663011739505570 PSP 29 Jun 16, 2014 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10462.pdf English documents 3910946 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10462 LPC11U3x/2x/1x User manual /secured/assets/documents/en/user-guide/UM10462.pdf documents 132339537837198660 User Guide N en Extended Y pdf 5.3 Y N LPC11U3x/2x/1x User manual 3.9 MB UM10462 N 1442125663011739505570 /secured/assets/documents/en/user-guide/UM10536.zip 2013-08-09 1442125389313706090989 PSP 30 Aug 9, 2013 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10536.zip English documents 13700873 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10536 DMX512/RDM getting started guide /secured/assets/documents/en/user-guide/UM10536.zip documents 132339537837198660 User Guide N en Extended Y zip 1.0 Y N DMX512/RDM getting started guide 13.7 MB UM10536 N 1442125389313706090989 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 43 documents

Compact List

Application Note (23)
Show All

Design Files

Quick reference to our design files types.

1-5of 10 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

MPC567xK

Ultra-Reliable MPC567xK MCU for Automotive and Industrial Radar Applications

buy options
MCX N23x Highly Integrated MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security

MCX-N23X

MCX N23x Highly Integrated MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security

buy options

MPXx6400

Absolute, Integrated Pressure Sensor (15 to 400 kPa)

buy options
View or edit your browsing history