Scalable, Entry-Level 32-bit Microcontrollers (MCUs) | NXP Semiconductors

Scalable, Entry-Level 32-bit Microcontrollers (MCUs)

Product Details

Features

System

  • Arm Cortex-M0 processor, running at frequencies of up to 50 MHz
  • Arm Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial wire debug
  • System tick timer

Memory

  • Up to 32 KB on-chip flash programming memory with a 256 byte page erase function
  • Up to 8 KB SRAM
  • In-system programming (ISP) and in-application programming (IAP) via on-chip bootloader software

Digital peripherals

  • Up to 27 general purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors and a configurable open-drain mode
  • GPIO pins can be used as edge and level sensitive interrupt sources
  • High-current output driver on one pin
  • High-current sink drivers on two I2C-bus pins in fast-mode plus
  • Four general purpose counter/timers with a total of 7 capture inputs and 13 match outputs
  • Programmable windowed watch dog timer (WDT)

Analog peripherals

  • 8-bit ADC with input multiplexing among 8 pins

Serial interfaces

  • UART with fractional baud rate generation and internal FIFO
  • One SPI controllers with SSP features and with FIFO and multi-protocol capabilities
  • I²C-bus interface supporting full I²C-bus specification and Fast-mode Plus with a data rate of 1 Mbit/s with multiple address recognition and monitor mode

Clock generation

  • 12 MHz internal RC oscillator trimmed to 2.5 % accuracy for Tamb= -20 °C to +85 °C and to 5 % accuracy for Tamb = -40 °C to -20 °C. The IRC can optionally be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator with a frequency range of 9.4 kHz to 2.3 MHz
  • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. May be run from the system oscillator or the internal RC oscillator
  • Clock output function with divider that can reflect the system oscillator clock, IRC, CPU clock, and the Watchdog clock

Power control

  • Two reduced power modes: Sleep and deep-sleep mode
  • Ultra-low power consumption in deep-sleep mode
  • Processor wake-up from Deep-sleep mode via a dedicated start logic using up to 13 of the functional pins
  • Power-On Reset (POR)
  • Brownout Detection (BOD) causing a forced reset

Additional features

  • Device serial number for identification
  • Single power supply (1.65 V to 1.95 V)
  • Available as WLCSP25, HVQFN24, HQFN33

More

Buy/Parametrics










































































































N true 0 PSPLPC11XXLVen 17 Application Note Application Note t789 8 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Package Information Package Information t790 4 Supporting Information Supporting Information t531 1 User Guide User Guide t792 2 en_US en_US en Data Sheet Data Sheet 1 1 2.0 English 1442066018746717555410 PSP 1.4 MB None None documents None 1442066018746717555410 /docs/en/data-sheet/LPC111XLV_LPC11XXLVUK.pdf 1380748 /docs/en/data-sheet/LPC111XLV_LPC11XXLVUK.pdf LPC111XLV_LPC11XXLVUK documents N N 2015-05-29 32-bit Arm Cortex-M0 MCU; up to 32 kB flash, 8 kB SRAM; 8-bit ADC /docs/en/data-sheet/LPC111XLV_LPC11XXLVUK.pdf /docs/en/data-sheet/LPC111XLV_LPC11XXLVUK.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 10, 2012 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0 MCU; up to 32 kB flash, 8 kB SRAM; 8-bit ADC Application Note Application Note 8 2 9.0 English Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. 112GNLnm PSP 9.3 MB None None documents None 112GNLnm /docs/en/application-note/AN1902.pdf 9332633 /docs/en/application-note/AN1902.pdf AN1902 documents N N 2016-10-31 AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf /docs/en/application-note/AN1902.pdf Application Note N 645036621402383989 2023-06-08 pdf N en Mar 30, 2021 645036621402383989 Application Note Y N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 3 2.5 English 1442088713603711487495 PSP 2.9 MB None None documents None 1442088713603711487495 /docs/en/application-note/AN11308.pdf 2921810 /docs/en/application-note/AN11308.pdf AN11308 documents N N 2016-10-08 Quick Start Up Guide PNEV512B Board /docs/en/application-note/AN11308.pdf /docs/en/application-note/AN11308.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 26, 2018 645036621402383989 Application Note Y N Quick Start Up Guide PNEV512B Board PDF 4 1.0 English 1521122807048705050954 PSP 8.9 MB None None documents None 1521122807048705050954 /docs/en/application-note/TN00036.zip 8908270 /docs/en/application-note/TN00036.zip TN00036 documents N N 2018-03-15 USBD Library for LPC1100 Series MCUs /docs/en/application-note/TN00036.zip /docs/en/application-note/TN00036.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 14, 2018 645036621402383989 Application Note Y N USBD Library for LPC1100 Series MCUs 5 1.1 English 1442089357124680003818 PSP 177.9 KB None None documents None 1442089357124680003818 /docs/en/application-note/AN11241.zip 177866 /docs/en/application-note/AN11241.zip AN11241 documents N N 2016-07-06 AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip /docs/en/application-note/AN11241.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 17, 2014 645036621402383989 Application Note Y N AES encryption and decryption software on LPC microcontrollers 6 1.0 English 1442087191401724880939 PSP 677.4 KB None None documents None 1442087191401724880939 /docs/en/application-note/AN11258.zip 677350 /docs/en/application-note/AN11258.zip AN11258 documents N N 2016-07-06 I2C secondary boot loader /docs/en/application-note/AN11258.zip /docs/en/application-note/AN11258.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N I2C secondary boot loader 7 1.0 English 1442087445569711828467 PSP 1.1 MB None None documents None 1442087445569711828467 /docs/en/application-note/AN11318.zip 1139703 /docs/en/application-note/AN11318.zip AN11318 documents N N 2016-07-07 How to implement the PMBus software stack /docs/en/application-note/AN11318.zip /docs/en/application-note/AN11318.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N How to implement the PMBus software stack 8 1.0 English 1442089112499712725267 PSP 653.2 KB None None documents None 1442089112499712725267 /docs/en/application-note/AN11257.zip 653232 /docs/en/application-note/AN11257.zip AN11257 documents N N 2016-07-06 SPI secondary boot loader /docs/en/application-note/AN11257.zip /docs/en/application-note/AN11257.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 21, 2013 645036621402383989 Application Note Y N SPI secondary boot loader 9 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP User Guide User Guide 2 10 12.5 English LPC111x/LPC11Cxx User manual 1442125897724747460907 PSP 5.7 MB Registration without Disclaimer None documents Extended 1442125897724747460907 /secured/assets/documents/en/user-guide/UM10398.pdf 5736141 /secured/assets/documents/en/user-guide/UM10398.pdf UM10398 documents Y N 2016-12-23 LPC111x/LPC11Cxx User manual /webapp/Download?colCode=UM10398 /secured/assets/documents/en/user-guide/UM10398.pdf User Guide N 132339537837198660 2024-08-22 pdf Y en Aug 13, 2014 132339537837198660 User Guide Y N LPC111x/LPC11Cxx User manual 11 1.0 English 1442125265775710920346 PSP 2.2 MB Registration without Disclaimer None documents Extended 1442125265775710920346 /secured/assets/documents/en/user-guide/UM10578.pdf 2169546 /secured/assets/documents/en/user-guide/UM10578.pdf UM10578 documents Y N 2015-06-01 LPC11xxLV user manual /webapp/Download?colCode=UM10578 /secured/assets/documents/en/user-guide/UM10578.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Apr 1, 2014 132339537837198660 User Guide Y N LPC11xxLV user manual Errata Errata 1 12 2.0 English 1442123818032725478667 PSP 28.7 KB None None documents None 1442123818032725478667 /docs/en/errata/ES_LPC111XLV_LPC11XXLVUK.pdf 28702 /docs/en/errata/ES_LPC111XLV_LPC11XXLVUK.pdf ES_LPC111XLV_LPC11XXLVUK documents N N 2013-08-07 Errata sheet LPC111xLV/LPC11xxLVUK /docs/en/errata/ES_LPC111XLV_LPC11XXLVUK.pdf /docs/en/errata/ES_LPC111XLV_LPC11XXLVUK.pdf Errata N 155452329886410597 2022-12-07 pdf N en Jan 28, 2013 155452329886410597 Errata Y N Errata sheet LPC111xLV/LPC11xxLVUK Package Information Package Information 4 13 1.1 English 1455079158440714622017 PSP 161.1 KB None None documents None 1455079158440714622017 /docs/en/package-information/SOT617-3.pdf 161083 /docs/en/package-information/SOT617-3.pdf SOT617-3 documents N N 2016-06-08 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-3.pdf /docs/en/package-information/SOT617-3.pdf Package Information N 302435339416912908 2025-02-07 pdf N en Jun 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 14 1.1 English 1455078861497728270748 PSP 222.6 KB None None documents None 1455078861497728270748 /docs/en/package-information/SOT616-3.pdf 222612 /docs/en/package-information/SOT616-3.pdf SOT616-3 documents N N 2016-03-04 plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm /docs/en/package-information/SOT616-3.pdf /docs/en/package-information/SOT616-3.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Mar 4, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm 15 1.0 English 1455079251660727184538 PSP 505.8 KB None None documents None 1455079251660727184538 /docs/en/package-information/SOT313-2.pdf 505773 /docs/en/package-information/SOT313-2.pdf SOT313-2 documents N N 2016-02-12 plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf /docs/en/package-information/SOT313-2.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 16 1.0 English 1455078879926713432509 PSP 133.8 KB None None documents None 1455078879926713432509 /docs/en/package-information/SOT865-3.pdf 133782 /docs/en/package-information/SOT865-3.pdf SOT865-3 documents N N 2016-02-12 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm /docs/en/package-information/SOT865-3.pdf /docs/en/package-information/SOT865-3.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm Supporting Information Supporting Information 1 17 1.0 English 1442133580577719961178 PSP 148.8 KB None None documents None 1442133580577719961178 /docs/en/supporting-information/TN00009.pdf 148799 /docs/en/supporting-information/TN00009.pdf TN00009 documents N N 2016-07-07 ADC design guidelines /docs/en/supporting-information/TN00009.pdf /docs/en/supporting-information/TN00009.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en May 9, 2014 371282830530968666 Supporting Information Y N ADC design guidelines false 0 LPC11XXLV downloads en true 1 Y PSP Y Y Application Note 8 /docs/en/application-note/AN1902.pdf 2016-10-31 112GNLnm PSP 2 Mar 30, 2021 Application Note Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. None /docs/en/application-note/AN1902.pdf English documents 9332633 None 645036621402383989 2023-06-08 N /docs/en/application-note/AN1902.pdf AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf documents 645036621402383989 Application Note N en None Y pdf 9.0 N N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 9.3 MB AN1902 N 112GNLnm /docs/en/application-note/AN11308.pdf 2016-10-08 1442088713603711487495 PSP 3 Sep 26, 2018 Application Note PDF None /docs/en/application-note/AN11308.pdf English documents 2921810 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11308.pdf Quick Start Up Guide PNEV512B Board /docs/en/application-note/AN11308.pdf documents 645036621402383989 Application Note N en None Y pdf 2.5 N N Quick Start Up Guide PNEV512B Board 2.9 MB AN11308 N 1442088713603711487495 /docs/en/application-note/TN00036.zip 2018-03-15 1521122807048705050954 PSP 4 Mar 14, 2018 Application Note None /docs/en/application-note/TN00036.zip English documents 8908270 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00036.zip USBD Library for LPC1100 Series MCUs /docs/en/application-note/TN00036.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USBD Library for LPC1100 Series MCUs 8.9 MB TN00036 N 1521122807048705050954 /docs/en/application-note/AN11241.zip 2016-07-06 1442089357124680003818 PSP 5 Mar 17, 2014 Application Note None /docs/en/application-note/AN11241.zip English documents 177866 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11241.zip AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N AES encryption and decryption software on LPC microcontrollers 177.9 KB AN11241 N 1442089357124680003818 /docs/en/application-note/AN11258.zip 2016-07-06 1442087191401724880939 PSP 6 Aug 9, 2013 Application Note None /docs/en/application-note/AN11258.zip English documents 677350 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11258.zip I2C secondary boot loader /docs/en/application-note/AN11258.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N I2C secondary boot loader 677.4 KB AN11258 N 1442087191401724880939 /docs/en/application-note/AN11318.zip 2016-07-07 1442087445569711828467 PSP 7 Jul 22, 2013 Application Note None /docs/en/application-note/AN11318.zip English documents 1139703 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11318.zip How to implement the PMBus software stack /docs/en/application-note/AN11318.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N How to implement the PMBus software stack 1.1 MB AN11318 N 1442087445569711828467 /docs/en/application-note/AN11257.zip 2016-07-06 1442089112499712725267 PSP 8 Jul 21, 2013 Application Note None /docs/en/application-note/AN11257.zip English documents 653232 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11257.zip SPI secondary boot loader /docs/en/application-note/AN11257.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N SPI secondary boot loader 653.2 KB AN11257 N 1442089112499712725267 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 9 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 Data Sheet 1 /docs/en/data-sheet/LPC111XLV_LPC11XXLVUK.pdf 2015-05-29 1442066018746717555410 PSP 1 Oct 10, 2012 Data Sheet None /docs/en/data-sheet/LPC111XLV_LPC11XXLVUK.pdf English documents 1380748 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC111XLV_LPC11XXLVUK.pdf 32-bit Arm Cortex-M0 MCU; up to 32 kB flash, 8 kB SRAM; 8-bit ADC /docs/en/data-sheet/LPC111XLV_LPC11XXLVUK.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N N 32-bit Arm Cortex-M0 MCU; up to 32 kB flash, 8 kB SRAM; 8-bit ADC 1.4 MB LPC111XLV_LPC11XXLVUK N 1442066018746717555410 Errata 1 /docs/en/errata/ES_LPC111XLV_LPC11XXLVUK.pdf 2013-08-07 1442123818032725478667 PSP 12 Jan 28, 2013 Errata None /docs/en/errata/ES_LPC111XLV_LPC11XXLVUK.pdf English documents 28702 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC111XLV_LPC11XXLVUK.pdf Errata sheet LPC111xLV/LPC11xxLVUK /docs/en/errata/ES_LPC111XLV_LPC11XXLVUK.pdf documents 155452329886410597 Errata N en None Y pdf 2.0 N N Errata sheet LPC111xLV/LPC11xxLVUK 28.7 KB ES_LPC111XLV_LPC11XXLVUK N 1442123818032725478667 Package Information 4 /docs/en/package-information/SOT617-3.pdf 2016-06-08 1455079158440714622017 PSP 13 Jun 8, 2016 Package Information None /docs/en/package-information/SOT617-3.pdf English documents 161083 None 302435339416912908 2025-02-07 N /docs/en/package-information/SOT617-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 161.1 KB SOT617-3 N 1455079158440714622017 /docs/en/package-information/SOT616-3.pdf 2016-03-04 1455078861497728270748 PSP 14 Mar 4, 2016 Package Information None /docs/en/package-information/SOT616-3.pdf English documents 222612 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT616-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm /docs/en/package-information/SOT616-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm 222.6 KB SOT616-3 N 1455078861497728270748 /docs/en/package-information/SOT313-2.pdf 2016-02-12 1455079251660727184538 PSP 15 Feb 8, 2016 Package Information None /docs/en/package-information/SOT313-2.pdf English documents 505773 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT313-2.pdf plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 505.8 KB SOT313-2 N 1455079251660727184538 /docs/en/package-information/SOT865-3.pdf 2016-02-12 1455078879926713432509 PSP 16 Feb 8, 2016 Package Information None /docs/en/package-information/SOT865-3.pdf English documents 133782 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT865-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm /docs/en/package-information/SOT865-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm 133.8 KB SOT865-3 N 1455078879926713432509 Supporting Information 1 /docs/en/supporting-information/TN00009.pdf 2016-07-07 1442133580577719961178 PSP 17 May 9, 2014 Supporting Information None /docs/en/supporting-information/TN00009.pdf English documents 148799 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/TN00009.pdf ADC design guidelines /docs/en/supporting-information/TN00009.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N ADC design guidelines 148.8 KB TN00009 N 1442133580577719961178 User Guide 2 /secured/assets/documents/en/user-guide/UM10398.pdf 2016-12-23 1442125897724747460907 PSP 10 Aug 13, 2014 User Guide LPC111x/LPC11Cxx User manual Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10398.pdf English documents 5736141 None 132339537837198660 2024-08-22 Y /webapp/Download?colCode=UM10398 LPC111x/LPC11Cxx User manual /secured/assets/documents/en/user-guide/UM10398.pdf documents 132339537837198660 User Guide N en Extended Y pdf 12.5 Y N LPC111x/LPC11Cxx User manual 5.7 MB UM10398 N 1442125897724747460907 /secured/assets/documents/en/user-guide/UM10578.pdf 2015-06-01 1442125265775710920346 PSP 11 Apr 1, 2014 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10578.pdf English documents 2169546 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10578 LPC11xxLV user manual /secured/assets/documents/en/user-guide/UM10578.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.0 Y N LPC11xxLV user manual 2.2 MB UM10578 N 1442125265775710920346 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 17 documents

Compact List

Application Note (8)
Data Sheet (1)
Errata (1)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 7 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history