LPC-Link2 | NXP Semiconductors

LPC-Link2

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

K4x USB and Segment LCD

K6x Ethernet

K2x / KS2x USB

KE Series Arm Cortex-M4/M0+

K1x Mainstream

LPC1200 Arm Cortex-M0

LPC1100 Arm Cortex-M0+/M0

i.MX RT Crossover MCUs

K8x Secure

LPC800 Arm Cortex-M0+

K3x Segment LCD

KV Series Arm Cortex-M4/M0+/M7

K5x Measurement

K0x Entry-Level

K7x Graphic LCD

KM Series Arm Cortex-M0+

LPC54000 Arm Cortex-M4

LPC1700 Arm Cortex-M3

LPC5500 Arm Cortex-M33

More

Features

When used as an LPC4370 development evaluation board

  • LPC4370 Arm Cortex-M4/dual Cortex-M0 processor in a BGA100 package, with all cores running at up to 204 MHz
  • High-speed USB port
  • 8Mb quad SPI flash
  • Single jumper DFU/flash boot mode selection
  • Analog, digital and serial expansion headers
  • Standard 10-pin Arm debug probe connector
  • ETM trace connector

When used as a debug probe

  • High-speed USB port
  • Compatible with LPCXpresso IDE from NXP using CMSIS-DAP firmware image
  • Compatible with MCUXpresso IDE using CMSIS-DAP or J-Link firmware images
  • Compatible with tools/IDEs that support the SEGGER J-Link and/or CMSIS-DAP protocols via downloadable firmware image

Buy Options

OM13054-Image

Click to expand

  • For a quantity of 1
Order from distributors
MCU-LINK-Image

Click to expand

  • $13.99 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
MCU-LINK-PRO-Image

Click to expand

  • $45.99 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 6
    • Shipping: Normally ships 1-2 business days
Order from distributors

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.