Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935300265598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | LPC-Link 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM13054UL(935300265598) | Not Available | Compliant | Not Available | Compliant | 1.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM13054UL (935300265598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
OM13054UL (935300265598) | 847330 | EAR99 |
LPC-Link 2 is an extensible, standalone debug probe that can be configured for NXP's implementation of CMSIS-DAP or SEGGER J-Link. It can also be used as an evaluation board in its own right for the NXP® LPC4370 triple core MCU.
Firmware can easily be updated using the free LPCScrypt utility, which runs on Windows (10/11), MacOS and Linux. LPCScrypt is now available as part of the LinkServer installation package. Note that when using LPCXpresso IDE or MCUXpresso IDE, no firmware programming is required.