Scalable Mainstream 32-bit Microcontroller (MCU) based on Arm® Cortex®-M3 Core

See product image

Product Details

Features

  • Functional replacement for LPC23xx and 24xx family devices
  • Arm Cortex-M3 processor, running at frequencies of up to 120 MHz
  • Arm Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC)
  • Multilayer AHB matrix interconnect provides a separate bus for each AHB leader
  • Split APB bus allows for higher throughput
  • Cortex-M3 system tick timer, including an external clock input option
  • Standard JTAG test/debug interface, Serial Wire Debug and Serial WireTrace Port
  • Emulation trace module supports real-time trace
  • Boundary scan for simplified board testing
  • Non-maskable Interrupt (NMI) input
  • 512 kB on-chip flash program memory
  • 96 kB on-chip SRAM
  • 4 kB on-chip EEPROM
  • In-System Programming (ISP) and In-Application Programming (IAP) capabilities
  • LCD controller, supporting both STN and TFT displays
  • External Memory Controller (EMC)
  • Eight channel General Purpose DMA controller (GPDMA)
  • Ethernet MAC with MII/RMII interface and associated DMA controller
  • USB 2.0 full-speed dual port device/host/OTG controller with on-chip PHY and DMA
  • Five UARTs with fractional baud rate generation
  • Three SSP controllers with FIFO and multi-protocol capabilities
  • Three enhanced I2C-bus interfaces
  • I2S (Inter-IC Sound) interface for digital audio input or output
  • CAN controller with two channels
  • SD/MMC memory card interface
  • Up to 165 General Purpose I/O (GPIO) pins
  • Two external interrupt inputs configurable as edge/level sensitive
  • Four general purpose timers/counters
  • Quadrature encoder interface that can monitor one external quadrature encoder
  • Two standard PWM/timer blocks with external count input option
  • Real-Time Clock (RTC) with a separate power domain
  • Windowed Watchdog Timer (WWDT)
  • 12-bit Analog-to-Digital Converter (ADC) with conversion rates up to 400 kHz
  • 10-bit Digital-to-Analog Converter (DAC)
  • Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down
  • Wake-up Interrupt Controller (WIC)
  • Processor wake-up from Power-down mode via any interrupt
  • Brownout detect with separate threshold for interrupt and forced reset
  • On-chip Power-On Reset (POR)
  • On-chip crystal oscillator with an operating range of 1 MHz to 25 MHz
  • 12 MHz Internal RC oscillator (IRC) trimmed to 1% accuracy
  • Unique device serial number for identification purposes
  • Single 3.3 V power supply (2.4 V to 3.6 V)

Target Applications

  • eMetering
  • Lighting
  • Industrial networking
  • Alarm systems
  • White goods
  • Motor control

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 24 documents

Show All

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 9 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

6 trainings

Show All