PCAL9722 | 22-Bit SPI I/O Expander with Agile I/O Features | NXP Semiconductors

22-Bit SPI I/O Expander with Agile I/O Features

Roll over image to zoom in

Block Diagram

PCAL9722

PCAL9722 Block Diagram

Features

High Channel Count Expansion

  • Industry’s first 22-bit GPIO with SPI

Highly Configurable Agile I/O Features

  • Push-pull or open-drain outputs
  • Interrupt status registers
  • Four different output drive strengths
  • Enable and resistor selector for pull-up and pull-down resistors
  • Interrupt mask options

Robust Features

  • Schmitt trigger action allows slow input transition and better switching noise immunity
  • 5.5 V tolerant I/O ports and SPI bus pins
  • Noise filter on SPI inputs
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JESD 22

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Budgetary Price excluding tax

Status

Number of bits

Supply Voltage [Min to Max] (V)

Interfaces

Operating Temperature (Min-Max) (℃)

Package Type

Output Mode

Max Sink Current per bit (mA)

Source Current per bit (mA)

Interrupt

Reset input pin

Frequency (Max) (kHz)

1K @ US$0.58

Active

22

1.1 to 5.5

SPI

-40 to 85

HVQFN32

open-drain, totem pole

25

10

Y

Y

5000

1K @ US$0.69

Active

22

1.1 to 5.5

SPI

-40 to 125

HVQFN32

open-drain, totem pole

25

10

Y

Y

5000

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history