TDA18250_18254 | NXP Semiconductors

Cable Silicon Tuner

More

See product image

Product Details

Features

  • Single 3.3 V supply voltage
  • RF frequency coverage up to 1 GHz
  • Flexible low IF output from 3 MHz to 7.5 MHz to ease the matching with various demodulators
  • RoHS compliant
  • I²C-bus interface compatible with 3.3 V microcontrollers
  • Strong Immunity to wireless interferers (WLAN, GSM, LTE)
  • Multi-reference clock frequency compliant: 16 MHz, 24 MHz, 25 MHz, 27 MHz, 30 MHz
  • Crystal oscillator output buffer to drive demodulator, SoC or follower tuner
  • Follower Tuner Output (STO), integrated splitter for dual tuner applications
  • Fully integrated oscillators
  • LT output, both in active and Zero Power Loop-Through mode (ZPLT)
  • Fully integrated IF and RF selectivity; eliminating the need for external SAW filters
  • Single-ended RF input (no need for external balun)
  • Enhanced ESD protection (8 kV) on RF_IN and ZPLT pins
  • Alignment free
  • Excellent return loss compatible with cable requirements
  • Integrated RSSI function, readable through I²C-bus
  • Integrated temperature sensor
  • Integrated gain control

Target Applications

  • Digital cable STB applications:
    • DVB-C
    • J83.B
    • J83.C
  • Digital terrestrial STB applications:
    • DTMB
    • DVB-T/DVB-T2 (NORDIG 2.4, DTG D-Book 7)
    • ISDB-T
    • ATSC
  • PVR
  • DOCSIS 2.0 and EuroDOCSIS 2.0 cable modem
  • DOCSIS 3.0 and EuroDOCSIS 3.0

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (3)
Package Information (2)
Packing Information (2)
Selector Guide (1)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.