PCA8561 | NXP Semiconductors

Automotive 18 X 4 LCD Segment Driver

Product Details

Features

Key Features

  • AEC-Q100 grade 2 (up to 105 °C) compliant for automotive applications
  • Single chip LCD controller and driver
  • Selectable backplane drive configuration: static, 2, 3, or 4 backplane multiplexing
  • Selectable display bias configuration: static, 1⁄2, or 1⁄3
  • Internal LCD bias generation with buffers
  • Auto-incrementing display data and instruction loading
  • Versatile blinking modes
  • Independent supplies of VLCD and VDD
  • Ultra low-power consumption
  • 400 kHz I²C-bus interface (PCA8561AHN)
  • 5 MHz SPI-bus interface (PCA8561BHN)
  • Internally generated or externally supplied clock signal
  • Tiny package: HVQFN32, 5 mm x 5 mm

Segment Drives

  • 18 segment drives
  • Up to 9 7-segment numeric characters
  • Up to 4 14-segment alphanumeric characters
  • Any graphics of up to 72 segments/elements

Power Supply Ranges

  • 1.8 V to 5.5 V for VLCD
  • 1.8 V to 5.5 V for VDD

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

7 documents

Compact List

Brochure (2)
Data Sheet (1)
Package Information (1)
Packing Information (2)
Selector Guide (1)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.