PCA8547 | NXP Semiconductors

4 X 44 Automotive LCD Driver with Integrated Charge Pump

Product Details

Features

  • AEC-Q100 compliant for automotive applications
  • Low-power single-chip LCD controller and driver
  • 176 elements allowing to drive:
    • up to 22 7-segment alphanumeric characters
    • up to 11 14-segment alphanumeric characters
  • Selectable backplane drive configuration: static, 2, or 4 backplane multiplexing
  • Software programmable internal charge pump for on-chip LCD voltage generation up to 9 V with internal capacitors
  • 400 kHz I²C-bus interface (PCA8547A)
  • 5 MHz SPI-bus interface (PCA8547B)
  • Programmable temperature compensation of VLCD with both, negative and positive slopes in four temperature regions
  • Selectable display bias configuration
  • Wide range for digital power supply: from 1.8 V to 5.5 V
  • Wide LCD supply range: from 2.5 V for low threshold LCDs and up to 9.0 V for high threshold twisted nematic LCDs
  • On-chip RAM for display data storage arranged in two banks
  • Display memory bank switching
  • Programmable frame frequency in the range of 60 Hz to 300 Hz in steps of 10 Hz; factory calibrated
  • Integrated temperature sensor with temperature readout
  • On chip calibration of internal oscillator frequency and VLCD
  • Manufactured in silicon gate CMOS process
  • Two RAM banks provided

Target Applications

  • Instrument cluster
  • Car radio
  • Climate control units

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

7 documents

Compact List

Brochure (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)
Supporting Information (1)
User Guide (1)

Design Files

Quick reference to our design files types.

2 design files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.