PCA8536 | NXP Semiconductors

Automotive LCD Driver for Low Multiplex Rates Including 6 Channel PWM Generator

NXP® LCD Controllers - Maximizing Contrast

Click over video to play

Block Diagram

PCA8536 Block Diagram

PCA8536 Block Diagram

Features

  • AEC Q100 compliant for automotive applications
  • Single-chip 320 segment LCD controller and driver with 6 channel PWM generator
  • 6 channel PWM generator for backlight LED illumination
  • Selectable display bias configuration
  • Wide range for digital power supply: from 1.8 V to 5.5 V
  • Wide LCD supply range: from 2.5 V for low threshold LCDs and up to 9.0 V for high threshold twisted nematic LCDs
  • Low power consumption
  • Selectable backplane drive configuration: 4, 6, or 8 backplane multiplexing
  • LCD and logic supplies may be separated
  • 320-bit RAM for display data storage
  • 6 PWM outputs with a 7-bit resolution (128 steps) and drivers for external transistors
  • Programmable PWM frame frequency to avoid LCD backlight flickering
  • Extended temperature range up to 95 °C
  • 400 kHz I²C-bus interface (PCA8536AT)
  • 5 MHz SPI-bus interface (PCA8536BT)
  • Programmable frame frequency in the range of 60 Hz to 300 Hz in steps of approximately 10 Hz; factory calibrated
  • 320 segments driven allowing:
    • up to 40 7-segment alphanumeric characters
    • up to 20 14-segment alphanumeric characters
    • any graphics of up to 320 elements
  • Manufactured in silicon gate CMOS process

Target Applications

  • Car Radio
  • Climate Control
  • Dash board display

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)
User Guide (1)

Design Files

Quick reference to our design files types.

1 design file

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.