Universal LCD Driver for Low Multiplex Rates | NXP Semiconductors

Universal LCD Driver for Low Multiplex Rates

  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

PCF8534AH, PCF8534AHL, PCF8534AU

Features

Key Features

  • AEC-Q100 compliant (PCF8534AH/1) for automotive applications
  • Single-chip LCD controller and driver
  • Selectable backplane drive configurations: static or 2, 3, or 4 backplane multiplexing
  • Cascading supported for larger applications
  • 60 x 4-bit display data storage RAM
  • Wide LCD supply range: from 2.5 V for low threshold LCDs up to 6.5 V for high threshold twisted nematic LCDs
  • Internal LCD bias generation with voltage follower buffers
  • Selectable display bias configurations: static, ¹/2, or ¹/3
  • Wide logic power supply range: from 1.8 V to 5.5 V
  • LCD and logic supplies may be separated
  • Low power consumption
  • 400 kHz I²C-bus interface
  • No external components required
  • Display memory bank switching in static and duplex drive modes
  • Versatile blinking modes
  • Silicon gate CMOS process

60 Segment Outputs Allowing to Drive

  • 30 7-segment numeric characters
  • 15 14-segment alphanumeric characters
  • Any graphics of up to 240 elements

Buy/Parametrics

1 result

Exclude 1 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Type Classification

LCD character driver display format

VDD1 [min] (V)

VDD1 [max] (V)

VLCD [min] (V)

VLCD [max] (V)

ffr

AEC-Q100 compliant

End of Life

1K @ US$0.97

LCD Segment Drivers

60 x 4

1.8

5.5

2.5

6.5

65.0

N

Documentation

Quick reference to our documentation types.

1 document

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.