PCA8537 | NXP Semiconductors

Automotive LCD Driver for Multiplex Rates Up to 1-8

Product Details

Block Diagram

PCA8537

PCA8537 Block Diagram

Features

  • AEC Q100 compliant for automotive applications
  • Low-power single-chip LCD controller and driver
  • 352 elements allowing to drive:
    • up to 44 7-segment alphanumeric characters
    • up to 22 14-segment alphanumeric characters
  • Selectable backplane drive configuration: static, 2, 4, 6, or 8 backplane multiplexing
  • Software programmable internal charge pump for on-chip LCD voltage generation up to 9 V with internal capacitors
  • 400 kHz I²C-bus interface (PCA8537AH)
  • 5 MHz SPI-bus interface (PCA8537BH)
  • Programmable temperature compensation of VLCD in four regions
  • Selectable display bias configuration
  • Wide range for digital power supply: from 1.8 V to 5.5 V
  • Wide LCD supply range: from 2.5 V for low threshold LCDs and up to 9.0 V for high threshold twisted nematic LCDs
  • Display memory bank switching in static, duplex, and quadruplex drive modes
  • 352-bit RAM for display data storage
  • Programmable frame frequency in the range of 60 Hz to 300 Hz in steps of 10 Hz; factory calibrated
  • Integrated temperature sensor with temperature readout
  • On chip calibration of internal oscillator frequency and VLCD
  • Manufactured in silicon gate CMOS process

Target Applications

  • Instrument cluster
  • Car radio
  • Climate control units

Buy/Parametrics

1 result

Exclude 1 NRND

Order

CAD Model

Type Classification

Max number of elements

Segments/elements of MUX 1:1

Segments/elements of MUX 1:2

Segments/elements of MUX 1:4

Segments/elements of MUX 1:6

Segments/elements of MUX 1:8

Package Type

VDD1 [min] (V)

VDD1 [max] (V)

VLCD [min] (V)

VLCD [max] (V)

Tamb [max] (°C)

ffr

Selectable

Cascade for larger conf

LCD Segment Drivers

352

44

88

176

276

352

TQFP64

1.8

5.5

2.5

9

95

300.0

SEL

N

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)
Supporting Information (1)
User Guide (2)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.