PCF8537 | NXP Semiconductors

Industrial LCD Driver for Multiplex Rates Up to 1-8

Product Details

Features

  • Low-power single-chip LCD controller and driver
  • 352 elements allowing to drive:
    • up to 44 7-segment alphanumeric characters
    • up to 22 14-segment alphanumeric characters
  • Selectable backplane drive configuration: static, 2, 4, 6, or 8 backplane multiplexing
  • Software programmable internal charge pump for on-chip LCD voltage generation up to 9 V with internal capacitors
  • 400 kHz I²C-bus interface (PCF8537AH)
  • 5 MHz SPI-bus interface (PCF8537BH)
  • Programmable temperature compensation of VLCD in four regions
  • Selectable display bias configuration
  • Wide range for digital power supply: from 1.8 V to 5.5 V
  • Wide LCD supply range: from 2.5 V for low threshold LCDs and up to 9.0 V for high threshold twisted nematic LCDs
  • Display memory bank switching in static, duplex, and quadruplex drive modes
  • 352-bit RAM for display data storage
  • Programmable frame frequency in the range of 60 Hz to 300 Hz in steps of 10 Hz; factory calibrated
  • Integrated temperature sensor with temperature readout
  • On chip calibration of internal oscillator frequency and VLCD
  • Manufactured in silicon gate CMOS process

Target Applications

  • White goods
  • Handheld electronics
  • Battery operated equipment
  • Machine control systems
  • Measuring equipment
  • Information boards
  • Panels
  • Consumer
  • Industrial
  • Medical and health care

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)
Supporting Information (1)
User Guide (1)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.