PCA8576 | NXP Semiconductors

Automotive 40 X 4 LCD Segment Driver for Low Multiplex Ratesup to 1-4

Product Details

Features

  • AEC-Q100 compliant for automotive applications
  • Single chip LCD controller and driver
  • Selectable backplane drive configuration: static or 2, 3, 4 backplane multiplexing
  • Selectable display bias configuration: static, 1/2 or 1/3
  • Internal LCD bias generation with voltage-follower buffers
  • 40 segment drives:
    • Up to 20 7-segment numeric characters
    • Up to 10 14-segment alphanumeric characters
    • Any graphics of up to 160 elements
  • 40 x 4-bit RAM for display data storage
  • Auto-incremented display data loading across device subaddress boundaries
  • Display memory bank switching in static and duplex drive modes
  • Versatile blinking modes
  • Independent supplies possible for LCD and logic voltages
  • Wide power supply range: from 1.8 V to 5.5 V
  • Wide logic LCD supply range:
    • From 2.5 V for low-threshold LCDs
    • Up to 6.5 V for high-threshold twisted nematic LCDs
  • Low power consumption
  • 400 kHz I²C-bus interface
  • May be cascaded for large LCD applications (up to 2560 elements possible)
  • No external components required
  • Compatible with chip-on-glass and chip-on-board technology
  • Manufactured in silicon gate CMOS process

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Selector Guide (1)
User Guide (1)

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.