Scalable, Entry-Level 32-bit Microcontrollers (MCUs) | NXP Semiconductors

Scalable, Entry-Level 32-bit Microcontrollers (MCUs)

Product Details

Features

System

  • Arm Cortex-M0 processor, running at frequencies of up to 50 MHz
  • Arm Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial wire debug
  • System tick timer

Memory

  • Up to 32 KB on-chip flash programming memory with a 256 byte page erase function
  • Up to 8 KB SRAM
  • In-system programming (ISP) and in-application programming (IAP) via on-chip bootloader software

Digital peripherals

  • Up to 27 general purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors and a configurable open-drain mode
  • GPIO pins can be used as edge and level sensitive interrupt sources
  • High-current output driver on one pin
  • High-current sink drivers on two I2C-bus pins in fast-mode plus
  • Four general purpose counter/timers with a total of 7 capture inputs and 13 match outputs
  • Programmable windowed watch dog timer (WDT)

Analog peripherals

  • 8-bit ADC with input multiplexing among 8 pins

Serial interfaces

  • UART with fractional baud rate generation and internal FIFO
  • One SPI controllers with SSP features and with FIFO and multi-protocol capabilities
  • I²C-bus interface supporting full I²C-bus specification and Fast-mode Plus with a data rate of 1 Mbit/s with multiple address recognition and monitor mode

Clock generation

  • 12 MHz internal RC oscillator trimmed to 2.5 % accuracy for Tamb= -20 °C to +85 °C and to 5 % accuracy for Tamb = -40 °C to -20 °C. The IRC can optionally be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator with a frequency range of 9.4 kHz to 2.3 MHz
  • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. May be run from the system oscillator or the internal RC oscillator
  • Clock output function with divider that can reflect the system oscillator clock, IRC, CPU clock, and the Watchdog clock

Power control

  • Two reduced power modes: Sleep and deep-sleep mode
  • Ultra-low power consumption in deep-sleep mode
  • Processor wake-up from Deep-sleep mode via a dedicated start logic using up to 13 of the functional pins
  • Power-On Reset (POR)
  • Brownout Detection (BOD) causing a forced reset

Additional features

  • Device serial number for identification
  • Single power supply (1.65 V to 1.95 V)
  • Available as WLCSP25, HVQFN24, HQFN33

More

Buy/Parametrics

0 results

Include 0 NRND

Documentation

Quick reference to our documentation types.

1-10 of 17 documents

Compact List

Application Note (8)
Data Sheet (1)
Errata (1)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 7 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.