SOT804-8(DD): HVQFN64 | NXP Semiconductors

SOT804-8(DD): HVQFN64


Overview

HVQFN64, Thermal enhanced very thin quad flat package; no leads; 64 terminals; 0.5 mm pitch, 9 mm x 9 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN64 surface mount quad HVQFN 64 plastic
Manufacture Code Reference Codes Issue Date
98ASA02024D 2022-12-20