SOT2112-1: HVQFN114 | NXP Semiconductors

SOT2112-1: HVQFN114


Overview

HVQFN114, thermal enhanced very thin quad flat package, no leads, 114 terminals, 0.5 mm pitch, 10 mm x 10 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN114 surface mount quad HVQFN 10 x 10 x 0.85 114 plastic
Manufacture Code Reference Codes Issue Date
98ASA01586D 2020-04-08
Part Description Quick access