SOT778-7: HVQFN48 | NXP Semiconductors

SOT778-7: HVQFN48


Overview

plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 6 mm x 6 mm x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 6.00 x 6.00 x 0.85 48 plastic
Manufacture Code Reference Codes Issue Date
SOT778 2016-04-22