SOT684-15: HVQFN56 | NXP Semiconductors

SOT684-15: HVQFN56


Overview

HVQFN56, plastic, thermal enhanced very thin quad flatpack; no leads; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 8 x 8 x 0.85 56 plastic
Manufacture Code Reference Codes Issue Date
98ASA00379 2017-06-11
Part Description Quick access
Power Management IC, i.MX6, no-prog ,4/6 buck, 6 LDO, 1 boost, QFN 56
Power Management IC, i.MX6, pre-prog, 10 Bit ADC ,4/6 buck, 7 LDO, 5 boost, QFN 56