SOT917-3: HVQFN20 | NXP Semiconductors

SOT917-3: HVQFN20


Overview

plastic thermal enhanced very thin quad flat package; no leads; 20 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN20 surface mount quad HVQFN 4 x 4 x 0.85 20 plastic
Manufacture Code Reference Codes Issue Date
SOT917 - - -(EIAJ);MO-220(JEDEC 2011-03-21