SOT684-20: HVQFN56 | NXP Semiconductors

SOT684-20: HVQFN56


Overview

plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 mm x 8 mm x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 8 x 8 x 0.85 56 plastic
Manufacture Code Reference Codes Issue Date
98ASA00994D 2017-04-24