SOT758-4: HVQFN16 | NXP Semiconductors

SOT758-4: HVQFN16


Overview

HVQFN16, plastic, thermal enhanced very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN16 surface mount quad HVQFN 3 x 3 x 0.85 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00598 2017-06-11
Part Description Quick access
Digital Step Attenuator, 50-4000 MHz, 3 Bit, 1 dB LSB