SOT906-4: HVQFN88 | NXP Semiconductors

SOT906-4: HVQFN88


Overview

plastic thermal enhanced very thin quad flat package; no leads; 88 terminals; body 10 x 10 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN88 surface mount quad HVQFN 88 plastic
Manufacture Code Reference Codes Issue Date
SOT906 2007-08-21