SOT684-10: HVQFN56 | NXP Semiconductors

SOT684-10: HVQFN56


Overview

plastic thermal enhanced very thin quad flat package; no leads; 56 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 8 x 8 x 0.85 56 plastic
Manufacture Code Reference Codes Issue Date
SOT684 2010-10-20
Part Description Quick access
32-bit MCU and IEEE802.15.4 transceiver