SOT1144-1: HVQFN42 | NXP Semiconductors

SOT1144-1: HVQFN42


Overview

plastic thermal enhanced very thin quad flat package; no leads; 42 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN42 surface mount quad HVQFN 3.5 x 9 x 0.85 42 plastic
Manufacture Code Reference Codes Issue Date
SOT1144 2009-08-28
Part Description Quick access
1.8 V, wide bandwidth, 4 differential channel, 2 : 1 multiplexer/demultiplexer switch
3.3 V, 4 differential channel, 2 : 1 multiplexer/demultiplexer switch for PCI Express Gen3
3.3 V, 4 differential channel, 2 : 1 multiplexer/demultiplexer switch for PCI Express Gen3
3.3 V, 4 differential channel, 2 : 1 multiplexer/demultiplexer switch for PCI Express Gen2
3.3 V, 4 differential channel, 2 : 1 multiplexer/demultiplexer switch for PCI Express Gen2
1.8 V, wide bandwidth, 4 differential channel, 2 : 1 multiplexer/demultiplexer switch with single enable