SOT2223-1: HVQFN81 | NXP Semiconductors

SOT2223-1: HVQFN81


Overview

HVQFN81, plastic thermal enhanced very thin quad flat wettable flanks package; no leads; 81 terminals, 0.4 mm pitch, 8 mm x 7.5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN81 surface mount quad HVQFN 8 x 7.5 x 0.85 81 plastic
Manufacture Code Reference Codes Issue Date
98ASA02101D 2024-12-10
Part Description Quick access