2.4/5 GHz Dual-Band 1x1 Wi-Fi® 6 (802.11ax) + Bluetooth® 5.4 + 802.15.4 Tri-Radio Solution
Design Files
Sign in to access authorized secure files. Learn more about secure access rights.
Sign in for a personalized NXP experience.
The IW610 Family features a 1x1 Dual-band (2.4 GHz / 5 GHz) Wi-Fi 6 radio subsystem, offering improved network efficiency, reduced latency and extended range compared to previous Wi-Fi standards. Its Bluetooth LE radio supports a high-speed data rate of 2 Mbit/s, along with long-range communication and extended advertising for network commissioning and sensor aggregation. The IW610 Family supports both dual and single-antenna configurations, ensuring efficient coexistence between internal and external radios.
Incorporating NXP’s EdgeLock™ security technology, the IW610 provides robust protection for secure boot, firmware updates and lifecycle management. Its advanced design delivers tight integration, low power consumption and secure operation, all in a compact, cost-efficient package.
The IW610 is compatible with NXP's i.MX MPUs, i.MX RT and MCX host platforms. Its modular host driver architecture allows for easy integration with other MCUs and MPUs with minimal effort. It offers multiple interfaces for connecting to external processors, including SDIO and USB for Wi-Fi, UART or USB for Bluetooth and SPI for 802.15.4.
Wireless modules based on the IW610 are available from leading module manufacturers, providing a convenient solution for rapid deployment.
Choose a diagram:
Note: To see the product features close this window.
IW610 Family | Radio Configuration |
---|---|
IW610G | Dual Band Wi-Fi 6 + Bluetooth LE / 802.15.4 |
IW610F | Dual Band Wi-Fi 6 + Bluetooth LE |
IW610C | Single Band Wi-Fi 6 + Bluetooth LE / 802.15.4 |
IW610B | Single Band Wi-Fi 6 + Bluetooth LE |
Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
---|---|---|---|---|---|---|---|---|---|
AW-XM646F-SUR |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
AW-XM646F-USB |
USB | USB | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
AW-XM646G-SUR |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
AW-XM646G-USB |
USB | USB | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
LBES0ZZ2LL |
SDIO, USB | UART | -40 to 85 | External | 1 | Shielded Resin | 7.7 x 8.8 x 1.3 | FCC, IC, CE, Japan | i.MX 91 |
LBEE0ZZ2KL |
SDIO, USB | UART | -40 to 85 | External | 1 | Shielded Resin | 7.7 x 8.8 x 1.3 | FCC, IC, CE, Japan | i.MX 91 |
MAYA-W433-00B |
SDIO, USB | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 10.4 x 14.3 x 1.9 | RED, FCC, ISED, Giteki | i.MX 91 |
MAYA-W442-00B |
SDIO, USB | UART | -40 to 85 | U.FL Connector(s) | 1 | SMD | 10.4 x 14.3 x 1.9 | RED, FCC, ISED, Giteki | i.MX 91 |
MAYA-W463-00B |
SDIO, USB | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 10.4 x 14.3 x 1.9 | RED, FCC, ISED, Giteki | i.MX 91 |
MAYA-W471-00B |
SDIO, USB | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 10.4 x 14.3 x 1.9 | RED, FCC, ISED, Giteki | i.MX 91 |
MAYA-W476-00B |
SDIO, USB | UART | -40 to 85 | Internal PCB Antenna | 1 | SMD | 10.4 x 14.3 x 1.9 | RED, FCC, ISED, Giteki | i.MX 91 |
FGA66XABMD |
SDIO | UART, PCM | -40 to 85 | PCB or IPEX | 1 | LGA | 14 x 23 x 2.2 | FCC, IC, CE, RCM, SRRC | i.MX |
FGA66XACMD |
USB | USB | -40 to 85 | PCB or IPEX | 1 | LGA | 14 x 23 x 2.2 | FCC, IC, CE, RCM, SRRC | i.MX |
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
8 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
8 documents
Compact List
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 hardware offering
Sign in to access authorized secure files. Learn more about secure access rights.
1 hardware offering
Quick reference to our software types.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 training
1 trainings
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.